Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The V850ES/Jx3-E are 32-bit single-chip microcontrollers that use the V850ES CPU core and incorporate peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, a D/A converter, a DMA controller, CAN, a USB function controller, and a built-in IEEE 802.3-compliant Ethernet controller.

Applications

  • Office Security
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCRTCDMAEthernetLVD or PVDTemp. Range (°C)
UPD70F3778GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3778GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3778GF(S)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3779GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3779GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3779GF(S)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3780GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3780GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3780GF(S)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB076KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3781GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB0124KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3781GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB0124KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3781GF(S)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB0124KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3782GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3782GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB128#2.85 - 3.650MHz8416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3783GF-GAT-AXNRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB128#2.85 - 3.650MHz18416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3783GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB128#2.85 - 3.650MHz18416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3783GF(S)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB128#2.85 - 3.650MHz18416-bit x 13-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3784GJ-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB076KB144#2.85 - 3.650MHz10016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3784GJ(R)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB076KB144#2.85 - 3.650MHz10016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3784GJ(S)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB076KB144#2.85 - 3.650MHz10016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3785GJ-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB144#2.85 - 3.650MHz10016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3785GJ(R)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB144#2.85 - 3.650MHz10016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3785GJ(S)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB144#2.85 - 3.650MHz10016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3786GJ-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB144#2.85 - 3.650MHz110016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3786GJ(R)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB144#2.85 - 3.650MHz110016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3786GJ(S)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB0124KB144#2.85 - 3.650MHz110016-bit x 13-ch10-bit x 12-chYesYesYesYes-40 to +85
UPD70F3826GB-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB032KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3826GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB032KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3826GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB032KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3827GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB048KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3827GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB048KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3828GB(R)-GAH-AXObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3828GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB64#2.85 - 3.650MHz2616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3829GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB64#2.85 - 3.650MHz12616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3829GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB64#2.85 - 3.650MHz12616-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3834GC-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB032KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3834GC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB032KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3834GC(S)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB032KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3835GC-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB048KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3835GC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB048KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3835GC(S)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB048KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3836GC-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3836GC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3836GC(S)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB100#2.85 - 3.650MHz6216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3837GC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB100#2.85 - 3.650MHz16216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85
UPD70F3837GC(S)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB064KB100#2.85 - 3.650MHz16216-bit x 11-ch10-bit x 10-chYesYesYesYes-40 to +85