Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging
  • Achieves increased efficiency in both hard- and soft-switched circuits
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with commonly-used gate drivers
  • Kelvin source for improved performance
  • Pin-to-pin Drop-in with e-mode GaN FET

Description

The TP65H100G4LSGB 650V 92mΩ Gallium Nitride (GaN) FET is a normally-off device built using Renesas Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas GaN offers improved efficiency over silicon, through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H100G4LSGB is offered in an industry-standard PQFN88 with a Kelvin source and common source package configuration.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)92
RDSON (max) (mΩ)110
Vth typ (V)3.65
Id max @ 25°C (A)18.9
Qg typ (nC)14.4
Qoss (nC)56
Ron * Qoss (FOM)5152
Ciss (Typical) (pF)818
Coss (Typical) (pF)53
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)
PQFN888 x 8

Application Block Diagrams

Compact AC/DC adapter block diagram leverages GaN FETs to deliver 240W of output power and provides a stable 20V/12A DC output across a global AC input range.
240W AC/DC Power Adapter
Compact 240W GaN AC/DC adapter delivering efficient, stable power for high-performance systems.
Power‑efficient AC/DC adapter block diagram leverages GaN FETs to deliver 270W of power from a wide AC input range and provides an adjustable constant‑voltage DC output.
270W AC/DC Power Adapter
High‑efficiency 270W GaN AC/DC adapter with wide input range and adjustable DC output.
The block diagram of the lighting power and control platform leverages GaN FETs to deliver 300W of power from a wide AC input range.
300W Lighting Power & Control Platform
300W GaN-powered platform delivering efficient, dimmable lighting for diverse applications.
Wireless Smart Blind Controller Block Diagram
Wireless Smart Blind Controller
Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration.

Additional Applications

  • Consumer
  • Power adapters
  • Low-power SMPS
  • Lighting

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageCarrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)
TP65H100G4LSGBActiveAvailableOut of StockPQFN88Tape & Reel3Surface Mount-55 to +150°C

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?