Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Category
Rating
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
Radiation Tolerant 8-Channel 14-Bit 900/480ksps SAR ADC
Active
—
Samples Available
Space
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TQFP
48
Radiation Hardened 8-Channel 14-Bit 900/480ksps SAR ADC
Active
—
Not Available
Space
-55 to +125°C
—
75
86
RH Plastic
Class Pe
No
No
TQFP
48
Radiation Hardened 8-Channel 14-Bit 900/480kSPS SAR ADC
Active
—
Samples Available
Space
-55 to +125°C
—
75
86
RH Hermetic
Class Ve, EM
No
Yes
CFP
28
3.2 Microsecond Sample and Hold Amplifiers
—
Active
—
Samples Available
MIL-STD-883
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
CERDIP
14
1 Microsecond Precision Sample and Hold Amplifier
Active
1u | $34.58
Samples Available
Harsh Environment
-55 to +125°C, 0 to +70°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
No
CERDIP, SOICW
14, 16
High Speed, Monolithic D/A Converter with Reference
Active
—
Not Available
MIL-STD-883
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
SBDIP
24
Complete, 12-Bit A/D Converters with Microprocessor Interface
Active
—
Samples Available
Harsh Environment
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
No
SBDIP
28
High Speed, Monolithic Digital-To-Analog Converter
Active
—
Not Available
Space
-55 to +125°C
100
50
DSEE Free (DI)
RH Hermetic
Class V
No
Yes
CFP, DIE, SBDIP
24
High Speed, Monolithic Digital-To-Analog Converter
Active
—
Samples Available
Space
-40 to +125°C, -55 to +125°C
100
—
DSEE Free (DI)
RH Hermetic
Class V, EM
No
Yes
CFP, DIE, SBDIP
24
Low Power 12-Bit, 250MSPS ADC
Active
—
Not Available
Harsh Environment
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
No
QFN
72
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
Active
—
Samples Available
MIL-STD-883
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
SBDIP
28
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
Active
—
Samples Available
MIL-STD-883
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
SBDIP
28
Radiation Hardened Fast Sample and Hold
Active
—
Samples Available
Space
-55 to +125°C
100
50, 100
DSEE Free (DI)
RH Hermetic
Class V, EM
No
Yes
SBDIP
14
Radiation Hardened 14-Bit 1MSPS SAR ADC
Active
—
Samples Available
Space
-55 to +125°C
—
75
86
RH Hermetic
Class Ve, EM
No
Yes
CFP
14
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Category
Enabled
Category
Rating
Enabled
Rating
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products