Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
NRND - No Recommended Replacements Available - NRND
  • Notes:ISLA112P25M is not recommended for new designs and has no alternative product available.

Features

  • Programmable Gain, Offset and Skew Control
  • 1.3GHz Analog Input Bandwidth
  • 60fs Clock Jitter
  • Over-Range Indicator
  • Selectable Clock Divider: ÷1, ÷2 or ÷4
  • Clock Phase Selection
  • Nap and Sleep Modes
  • Two's Complement, Gray Code or Binary Data Format
  • SDR/DDR LVDS-Compatible or LVCMOS Outputs
  • Programmable Built-in Test Patterns
  • Single-Supply 1.8V Operation
  • Pb-Free (RoHS Compliant) VID Features
  • Specifications per DSCC VID V62/10609
  • Full Military Temperature Electrical Performance from -55°C to +125°C
  • Controlled Baseline with One Wafer Fabrication Site and One Assembly/Test Site
  • Full Homogeneous Lot Processing in Wafer Fab
  • No Combination of Wafer Fabrication Lots in Assembly
  • Full Traceability Through Assembly and Test by
  • Date/Trace Code Assignment
  • Enhanced Process Change Notification
  • Enhanced Obsolescence Management
  • Eliminates Need for Up-Screening a COTS Component

Description

The ISLA112P25MREP is a low-power 12-bit, 250MSPS analog-to-digital converter. Designed with Renesas' proprietary FemtoCharge™ technology on a standard CMOS process. A serial peripheral interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The ISLA112P25MREP is available in a 72 Ld QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified over the full military temperature range (-55°C to +125°C).

Parameters

AttributesValue
RatingHarsh Environment
ADCSAR
Analog Supply Voltage (V)1.8 - 1.8
Channels (#)1
Conversion Rate (Max) (kSPS)250
Differential NonLinearity LSB0.3
Integral NonLinearity LSB0.8
Power Consumption (mW)234
Resolution (bits)12
SFDR (dBs)67
Shutdown ModeNo
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN10.0 x 10.0 x 0.90720.5

Applications

  • Power Amplifier Linearization
  • Radar and Satellite Antenna Array Processing
  • Broadband Communications
  • High-Performance Data Acquisition
  • Communications Test Equipment
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISLA112P25MREPActiveN/AOut of StockRoHS:EN
QFN72#Tray3YesNickel/Palladium/Gold-e469-55 to +125°C

Renesas Boards & Kits