Skip to main content
Renesas Electronics Corporation

Features

  • Qualified to Renesas Rad Hard QML-V Equivalent Screening and QCI flow (R34TB0001EU)
    • All screening and QCI is in accordance with MIL-PRF-38535L Class V
  • 1MSPS throughput rate with no data latency
  • Excellent linearity: ±0.2 LSB DNL, ±0.5 LSB INL
  • No missing codes
  • Low noise: 82.1dB SNR
  • 3.3V or 5V AVCC supply options
  • Separate 2.2V to 3.6V digital I/O supply
  • Low power: 60mW at 1MSPS
    • AVCC = 5V, DVCC = 2.5V
  • Power-down mode with <50µW power consumption
  • High-speed SPI-compatible serial I/O
  • Full military temperature range operation
    • TA = -55°C to +125°C
  • TID Rad Hard Assurance (RHA) testing
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE Characterization (see SEE report for details)
    • No DSEE for AVCC = 6.3V, DVCC = 4.6V, and VREF = 5.1V at 86MeV•cm2/mg
    • SEFI <4.2µm2 at LET 86MeV•cm2/mg

Description

The ISL73141SEH is a radiation hardened, high-precision, 14-bit, 1MSPS SAR analog-to-digital converter (ADC) that features an SNR of 82.1dBFS and dissipates only 60mW when operating from a 5V supply. With a 3.3V supply, the ISL73141SEH operates at 750KSPS with a power consumption of 28mW.

The product features 1MSPS throughput with no data latency and features excellent linearity and dynamic accuracy. The ISL73141SEH provides a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin.

The ISL73141SEH provides a separate power-down pin that reduces power dissipation to <50µW. The analog input signal range is determined by an external reference.

The ISL73141SEH operates across the military temperature range from -55°C to +125°C and is available in a 14Ld hermetically sealed Ceramic Dual Flat-Pack (CDFP) package.

Parameters

AttributesValue
RatingSpace
ADCSAR
Analog Supply Voltage (V)3 - 3.6, 4.5 - 5.5
Channels (#)1
Conversion Rate (Max) (kSPS)1000
Differential NonLinearity LSB0.2
Integral NonLinearity LSB0.5
Power Consumption (mW)28
Resolution (bits)14
SFDR (dBs)90
Shutdown ModeNo
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?No
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.7 x 6.5 x 2.34141.3

Applications

  • Precision signal processing in satellite payloads
  • Satellite telemetry systems
  • Satellite propulsion and orbit control
  • Attitude control of satellites
  • High-end industrial
  • Down-hole drilling

Applied Filters: