Overview
The SLG59M1639V-EVB board evaluates the SLG59M1639V GreenFET dual P-channel reverse-blocking load switch, enabling assessment of its dual-channel load-switching functionality and reverse-current protection performance. Dedicated sense test points are included for RDS(on) measurements during device evaluation. These test points are intended for characterization purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Products in the Design
Load Switches
SLG59M1639V Active
5.5V, 45mΩ, 2A Dual-Channel Load Switch with Reverse Current Blocking
Sample & Buy
SLG59M1639V-EVB
Active1u | $30.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.