Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 80mΩ RDSON while supporting 1.0A
  • Input voltage range: 2.5V ≤ VD ≤ 5.5V
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1495V single N-channel load switch is designed for load switching applications. The part comes with one 80mΩ 1.0A‑rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)2.5
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)18
Input Quiescent Current Channel 1, max (µA)30
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)1
RDSON (Typ) Channel 1 (mΩ)80
IDS Channel 1 (A)1
EnableActive High
Output Voltage Slew Rate set byResistor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-20 to +70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-41.0 x 1.0 mm40.4
STDFN-41.0 x 1.0 mm4

Application Block Diagrams

Interactive block diagram of the servo motor control for robot limbs features HVPAK and GreenPAK ICs and allows to monitor the status of multiple motors via 1-wire UART from the host MCU.
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.

Applied Filters: