Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
5.5V, 80mΩ, 1A Load Switch with Discharge

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-4
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):1.0 x 1.0 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)4
Temp. Range (°C)-20 to +70°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)1
IDS Channel 1 (A)1
Input Quiescent Current Channel 1, max (µA)30
Input Quiescent Current Channel 1, typ (µA)18
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byResistor
Over Current Protection (OCP)No
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.0 mm
Pkg. TypeSTDFN-4
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesTSD
RDSON (Typ) (mΩ)80
RDSON (Typ) Channel 1 (mΩ)80
Ramp ControlResistor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)5.5
VD/VIN (Min)2.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)2.5
VIN Range (V)2.5 - 5.5
VIN Range Channel 1 (V)2.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V2.5
VOUT Discharge CircuitYes

Description

The SLG59M1495V single N-channel load switch is designed for load switching applications. The part comes with one 80mΩ 1.0A‑rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.