Skip to main content
Renesas Electronics Corporation

Features

  • Two Power Supply Inputs
    • 2.5V (±8 %) to 5.0V (±10 %) VDD
    • 3.3V (±9 %) to 12.0V (±10 %) VDD2
  • Two High Voltage High Current Drive GPOs
    • Full Bridge Driver Option
    • Dual/Single Half Bridge Driver Option
    • Slew Rate Modes: Motor Driver Mode, Pre-Driver (MOSFET Driver) Mode
    • SLEEP Function
    • Low RDS(ON) High Side + Low Side resistance = 0.4Ω
    • 2A Peak, 1.5A RMS per Full Bridge (at VDD2 = 5V, T = +25 °C)
    • 2A Peak, 1.5A RMS per Half Bridge GPO (at VDD2 = 5V, T = +25 °C)
    • Integrated Protections: Over Current Protection (OCP), Short Circuit Protection, Under-Voltage Lockout (UVLO), Thermal Shutdown (TSD)
    • SENSE Input connected to the Current Comparator for Current Control
    • Fault Signal Indicator for Full Bridge: OCP, UVLO, TSD
  • Current Sense Comparator
    • Dynamical VREF Mode
  • High-Speed General Purpose ACMP
    • Modes: UVLO, OCP, TSD, Voltage Monitor, Current Monitor
  • Voltage Reference (VREF) Output
  • Three Multi-Function Macrocells
    • 2× Selectable DFF/LATCH/3-bit LUTs + 8-bit Delay/Counters
    • 1× Selectable DFF/LATCH/4-bit LUT + 16-bit Delay/Counter
  • Nine Combination Function Macrocells
    • 2× Selectable DFF/LATCH or 2-bit LUTs
    • 1× Selectable Pattern Generator or 2-bit LUT
    • 3× Selectable DFF/LATCH or 3-bit LUTs
    • 1× Selectable DFF/LATCH or 3-bit LUT or PWM Chopper
    • 1× Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • 1× Selectable DFF/LATCH or 4-bit LUT
  • PWM Macrocell
    • Flexible 8-bit/7-bit PWM Mode with Duty Cycle Control
    • 16 Preset Duty Cycle Registers for Sine or Custom Waveforms
  • Serial Communications
    • I2C Protocol Interface
  • Additional Logic
    • Deglitch Filter with Edge Detectors
  • Oscillators (OSC)
    • 2.048kHz Oscillator
    • 25MHz Oscillator
  • Other Features
    • Power-On Reset (POR)
    • One-Time Programmable Memory
    • Operating Temperature: -40°C to +85°C
    • RoHS Compliant / Halogen-Free
  • Package
    • 20-pin STQFN: 2mm × 3mm × 0.55mm, 0.4mm pitch

Description

The SLG47104 provides a small, low power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) Non-Volatile Memory (NVM) to configure the interconnect logic, the IO pins, the high voltage pins, and the macrocells of the SLG47104. The configurable PWM macrocell in combination with special high voltage outputs will be useful for a motor drive or load drive applications. High voltage pins allow users to design smart level translators or to drive the high-voltage high-current load.

Parameters

AttributesValue
Nominal VDD2.3 - 5.5
VDD2 (V)3 - 13.2
GPIOs (#)10
Special Features1x H-/2x Half-Bridge, PWM, CCMP
ACMP Channels (#)1
CNT/DLY (Max) (#)3
LUTs (Max) (#)12
D Flip-flops (DFFs) (#)10
Pipe Delay16-stage
Oscillator TypeLF OSC, Ring OSC
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 3.0200.4

Product Comparison

3D illustration featuring top and bottom views of STQFN chip package with 20 lead count.
3D illustration featuring top and bottom views of STQFN chip package with 20 lead count.
3D illustration featuring top and bottom views of STQFN chip package with 20 lead count.
3D illustration featuring top and bottom views of STQFN chip package with 20 lead count.
3D illustration featuring top and bottom views of STQFN chip package with 20 lead count.
SLG47104SLG47105SLG47115SLG47115-ESLG47105-E
GPIOs (#)1012101012
ACMP Channels (#)12222
Special Features1x H-/2x Half-Bridge, CCMP, PWM2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp
Temp. Range (°C)-40 to +85°C-40 to +85°C-40 to +85°C-40 to +105°C-40 to +105°C

Applications

  • Smart Locks, Personal Computers, and Servers
  • Consumer Electronics
  • Motor Drivers
  • Toys
  • HV MOSFET Drivers
  • Video Security Cameras
  • LED Matrix Dimmers

Applied Filters: