Overview
The SLG46169V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46169V-SKT includes the SLG4SA14-20x22 socket adapter and 50 SLG46169V (TQFN-14) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46169 programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions.
Features
- TQFN-14 socket for the SLG46169 GreenPAK programmable mixed-signal matrix
- SLG4SA14-20x22 socket adapter
- 50 SLG46169V (TQFN-14) IC samples
Sample & Buy
SLG46169V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG46169V — OSC Trim Fail on GreenPAK Lite Development Board with custom in-system connector
Hello, I am experiencing a persistent "OSC Trim Fail" error when trying to emulate or program the SLG46169V using the GreenPAK Lite Development Board (SLG4DVKLITE) with a custom in-system programming connector. I have spent considerable time debugging and would like to share everything I have verified so far. Setup ...
Jun 26, 2026