Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC3286 evaluation kit provides the hardware needed for the configuration, calibration, and evaluation of the ZSSC3286 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC3286 IC socketed on the ZSSC3286 evaluation board via USB and IO-Link, using the included RH4Z2501-PMOD board (IO-Link physical layer transceiver board with Pmod™ interface) and the 2-channel IO-Link master. Furthermore, the ZSSC3286 evaluation kit contains the SSC communication board for configuration via I²C.

The evaluation kit software is available online for free download.

To enable product comparisons, this modular kit is compatible with other selected Renesas devices. Contact your local sales representative for more information.

Features

  • All-in-one starter kit
  • Full connectivity chain from the sensor to the USB port
  • Functional evaluation of the ZSSC3286 SSC via the IO-Link and I²C interfaces
  • Sensor configuration and calibration
  • ZSSC3286 firmware updates

Products in the Design

Box Contents

  • ZSSC3286 evaluation board
  • SSC communication board
  • SSC sensor replacement board
  • CCE4510 IO-Link master board
  • RH4Z2501-PMOD board
  • ZSSC3286 samples (5 pcs.)
  • USB and IO-Link cables
  • Tweezers
  • Software, including ZSSC3286 IO-Link Device Description (IODD) generator

Sample & Buy

The angle view of the ZSSC3286KIT IO-Link sensor signal conditioner evaluation board.

ZSSC3286KIT

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

IO-Link Pmod Module for the RH4Z2501 Physical Layer Transceiver

Implement IO‑Link device connectivity quickly using a Pmod module designed for RH4Z2501 PHY evaluation.

Videos & Training

Support

Support Communities

  1. ZSSC328x application

    There was a video that demonstrate how to work with the ZSSC328X application with ZSSC328x  developement kit. Anobody what is the link to this video?

    Aug 2, 2025

Knowledge Base

  1. Compatible IO-Link Master

    The ZSSC3286 Evaluation Kit already contains a 2 channel IO-Link master for evaluation. All needed cables and connectors are part of the Kit.

    Oct 16, 2024
  2. IODD Generator

    The Evaluation Kit comes with a GUI to configure and evaluate the device. The GUI has an integrated IODD generator.

    Oct 16, 2024
  3. Configuration and Programming

    The ZSSC3286 has all hardware and firmware components integrated. There is no software development needed. The device must be configured according to your application. This configuration can be done with the GUI coming with the Evaluation Kit.

    Oct 16, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?