Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ZSSC3286 evaluation kit provides the hardware needed for the configuration, calibration, and evaluation of the ZSSC3286 sensor signal conditioner (SSC) IC. The user's PC can communicate via USB with the ZSSC3286 IC socketed on the ZSSC3286 evaluation board via IO-Link, using the included RH4Z2501-PMOD board (IO-Link physical layer transceiver board with Pmod™ interface) and the 2-channel IO-Link master. Furthermore, the ZSSC3286 evaluation kit contains the SSC communication board for configuration via I²C.

The evaluation kit software is available online for free download.

To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Kit Contents

The ZSSC3286 is an all-in-one evaluation system to design your IO-Link sensing application. The following components are included in the system:

  • ZSSC3286 evaluation board
  • SSC communication board
  • SSC sensor replacement board
  • CCE4510 IO-Link master board
  • RH4Z2501-PMOD board
  • ZSSC3286 samples (5 pcs.)
  • USB and IO-Link cables
  • Tweezers
  • Software including ZSSC3286 IO-Link Device Description (IODD) generator

Features

  • All-in-one starter kit
  • Full-chain connectivity to USB port
  • Functional evaluation of the ZSSC3286 SSC via IO-Link and I²C interface
  • Configuration and calibration
  • ZSSC3286 firmware update

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ZSSC3286KITActiveIn Stock1u | $249AvailableYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. ZSSC328x application

    There was a video that demonstrate how to work with the ZSSC328X application with ZSSC328x  developement kit. Anobody what is the link to this video?

    Aug 2, 2025

Knowledge Base

  1. IODD Generator

    The Evaluation Kit comes with a GUI to configure and evaluate the device. The GUI has an integrated IODD generator.

    Oct 16, 2024
  2. Compatible IO-Link Master

    The ZSSC3286 Evaluation Kit already contains a 2 channel IO-Link master for evaluation. All needed cables and connectors are part of the Kit.

    Oct 16, 2024
  3. Configuration and Programming

    The ZSSC3286 has all hardware and firmware components integrated. There is no software development needed. The device must be configured according to your application. This configuration can be done with the GUI coming with the Evaluation Kit.

    Oct 16, 2024