Applied Filters:
35 of 35 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Function
Automotive Qual.
Supply Voltage (V)
Input Type
Interface
Adj. Analog Gain
Resolution (bits)
Sample Rate Max (KHz)
Temp. Range (°C)
Automotive Sensor Signal Conditioner with SENT Output (QM, SOP8)
Active
1ku | $1.90
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
SENT
1 - 912
18
5
-40 to 165°C
Automotive Sensor Signal Conditioner with SENT Output (QM, SOP8, Slow)
Active
1ku | $2.10
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
SENT
1 - 912
18
5
-40 to 165°C
Automotive Sensor Signal Conditioner with SENT or I2C Output (QM, Bare Die)
Active
1ku | $2.10
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
I2C, SENT
1 - 912
18
5
-40 to 165°C
Automotive Sensor Signal Conditioner with SENT or I2C Output (QM, QFN20L)
Active
1ku | $2.45
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
I2C, SENT
1 - 912
18
5
-40 to 165°C
Automotive Sensor Signal Conditioner with SENT or I2C Output (ASIL C, Bare Die)
Active
1ku | $2.10
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
I2C, SENT
1 - 912
18
5
-40 to 165°C
Automotive Sensor Signal Conditioner with SENT Output (ASIL C, SOP8)
Active
1ku | $2.30
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
SENT
1 - 912
18
5
-40 to 165°C
Automotive Sensor Signal Conditioner with SENT or I2C Output (ASIL C, QFN20L)
Active
1ku | $2.50
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge, 2 Temperature Channel
I2C, SENT, ZACwire™ (OWI)
1 - 912
18
5
-40 to 165°C
IO-Link Ready Dual Channel Resistive Sensor Signal Conditioner IC
Active
1ku | $2.88
Samples Available
Resistive SSC
No
1.8 - 48
Dual-bridge
2xPDM, 2xPWM, Absolute Voltage, Alarm, Current Loop, I2C, OWI, PWM, Ratiome and more...
1.32 - 540
24
2.91
-40 to 125°C, 0 to 70°C
Automotive Resistive Sensor Signal Conditioner, Single Bridge Input, NTC-Input (QM, ASIL B)
Active
1ku | $2.86
Samples Available
Resistive SSC
Yes
4.5 - 5.5
NTC, PTC, Single-Bridge, Temperature Diode
I2C, SENT
1 - 200
14
1.45
-40 to 150°C
Enhanced 24-Bit Sensor Signal Conditioner with Analog and Digital Output
Active
1ku | $1.67
Samples Available
Resistive SSC
No
2.7 - 5.5
Single-bridge
Absolute Voltage, Alarm, Current Loop, I2C, OWI, Ratiometric Voltage, SPI
1.32 - 540
24
2.91
-40 to +125°C, -40 to 125°C
Automotive Sensor Signal Conditioner with Analog Output (ASIL-B)
Active
1ku | $1.25
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
I2C, Ratiometric Analog Voltage, ZACwire™ (OWI)
3 - 912
18
10
-40 to +150°C, -40 to 150°C
Automotive Sensor Signal Conditioner with Analog Output (SOIC-08)
Active
1ku | $1.21
Samples Available
Resistive SSC
Yes
4.5 - 5.5
Single-bridge
I2C, Ratiometric Analog Voltage, ZACwire™ (OWI)
3 - 912
18
10
-40 to 150°C
Dual Channel 24-Bit Resistive Sensor Signal Conditioner with Analog and Digital Output
Active
1ku | $2.50
Samples Available
Resistive SSC
No
1.8 - 48
Dual-bridge
2xPDM, 2xPWM, Absolute Voltage, Alarm, Current Loop, I2C, OWI, PWM, Ratiome and more...
1.32 - 540
24
2.91
-40 to 125°C, 0 to 70°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Function
Enabled
Function
Automotive Qual.
Enabled
Automotive Qual.
Supply Voltage (V)
Enabled
Supply Voltage (V)
Input Type
Enabled
Input Type
Interface
Enabled
Interface
Adj. Analog Gain
Enabled
Adj. Analog Gain
Resolution (bits)
Enabled
Resolution (bits)
Sample Rate Max (KHz)
Enabled
Sample Rate Max (KHz)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products