Skip to main content
Renesas Electronics Corporation

Features

  • Digital communication and calibration interfaces:
    • SPI up to 10MHz
    • I2C (Standard, Fast, Fast+) and I3C SDR
    • One-wire-interface (OWI), up to 100kBit/s
  • Accommodates nearly all resistive bridge sensor types (signal spans from 1mV/V up to 500mV/V)
  • Supports different sensor element configurations:
    • Resistive bridge or half-bridge
    • Resistive divider string
    • Voltage source
  • On-chip temperature sensor
  • External temperature sensing supported, for example,  sensor-bridge as temperature detector, external diode, etc.
  • Programmable 16-bit digital-to-analog-converter and output (supporting “True-0Volt”-output):
    • (0V to 1V) or (0V to 5V) absolute voltage output
    • VDD-ratiometric voltage output
    • 4mA to 20mA current-loop output supported
    • 0V to 10V absolute-voltage output supported
  • Wide operational temperature and supply range
  • On-chip voltage regulators for sensor supply, and IC operation
  • Support for extra regulation by external transistor, for example, JFET (especially for industrial supply voltages > 5.5VDC)
  • Programmable sensor-signal-conditioning math core
  • Reprogrammable, nonvolatile memory (NVM)
  • On-chip diagnostics:
    • Sensor connection
    • AFE self-test
    • Memory integrity

Description

The ZSSC3281 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3281 is suitable for bridge and half-bridge sensors, as well as external voltage-source element and single-element sensors (for example, Pt100 and external temperature sensor diodes) powered by an on-chip current source. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit ARM M3 based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

The ZSSC3281 provides measurement value readouts and programming capabilities via an I2C, SPI, or one-wire interface (OWI). Absolute and ratiometric voltage, current-loop, or interrupt outputs are supported by the ZSSC3281.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.No
Supply Voltage (V)1.8 - 48
Input TypeDual-bridge
InterfaceI2C, SPI, Alarm, Ratiometric Voltage, Absolute Voltage, Current Loop, OWI, PWM, 2xPDM, 2xPWM
Adj. Analog Gain1.32 - 540
Resolution (bits)24
Sample Rate Max (KHz)2.91
Temp. Range (°C)-40 to 125°C, 0 to 70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4
WAFER0.0 x 0.0 x 0.0——
WLCSP3.61 x 3.24 x 0.6480.4

Applications

  • Calibrated, continuously operating sensors with digital interface and/or analog output: (absolute or ratiometric) voltage or current loop output
  • Enables smart, digital sensors for energy-efficient solutions
  • (Dual/Diff.) pressure, flow and level sensing
  • Industrial applications, for example–process/factory automation
  • Consumer / white goods, for example–HVAC, weight scales
  • Medical applications, for example–blood pressure, continuous smart health monitors

Applied Filters: