Skip to main content
Renesas Electronics Corporation

Features

  • Product developed in compliance with ISO 26262:2018 ASIL C
  • Differential bridge sensor input with selectable on-chip or external temperature sensor – PTC, NTC, PN-junction, and sensor bridge resistance
  • 1mV/V to 800mV/V sensor span with 12 to 18-bit resolution
  • Compensation for offset, gain, and higher order nonlinearity and temperature coefficients of measured bridge sensor input signal
  • Accuracy:
    • 0.5%FS at -40 °C to +125 °C
    • 1%FS at -40 °C to +155 °C
  • Internal output update rate up to 200µs in the fastest mode
  • Compliant with SENT standard SAE J2716 Rev. 4 (APR2016), tick time extended to 1µs resulting in a SENT output time of 282µs (two fast channels)
  • Third order digital LPF with a cut-off frequency of 10Hz to 1000Hz
  • Fast in calibration: one-pass, end-of-line calibration algorithm minimizes production costs
  • Minimum number of external components enables the design of sensor modules with best-in-class form factor
  • Qualified according to AEC-Q100 Grade 0
  • Operating temperature range of -40 °C to +155 °C with up to 100hrs extension up to +165 °C

Description

The RAA2S4262 is a top-tier automotive sensor signal conditioner (SSC) with SENT, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4262 supports end-of-line calibration and offers an OWI interface for straightforward configuration and calibration.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceSENT
Adj. Analog Gain1 - 912
Resolution (bits)18
Sample Rate Max (KHz)5
Temp. Range (°C)-40 to 165°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27

Product Comparison

RAA2S4262ZSSC4161ZSSC4162ZSSC4165ZSSC4169
FunctionResistive SSCResistive SSCResistive SSCResistive SSCResistive SSC
Automotive Qual.YesYesYesYesYes
Supply Voltage4.5 - 5.54.5 - 5.5, 4.75 - 5.254.5 - 5.54.5 - 5.5, 4.75 - 5.254.5 - 5.5, 4.75 - 5.25
Input TypeSingle-bridgePTC, Single-Bridge, Single-bridge, Temperature DiodeNTC, PTC, Single-Bridge, Temperature DiodeDual-Bridge, Dual-bridge, NTC, PTC, Temperature DiodeSingle-Bridge, Single-bridge, Temperature Diode
InterfaceSENTI2C, SENTI2C, SENTI2C, SENT, ZACwire™I2C, SENT
Adj. Analog Gain1 - 9121 - 200, 2.1 - 2001 - 2001 - 200, 2.1 - 2002.1 - 200
Resolution (bits)1814-18, 1814-1814-18, 1814
Sample Rate Max (KHz)51.33, 1.481.450.9, 1.160.66, 1.3
Temp. Range (°C)-40 to 165°C-40 to +150°C, -40 to 150°C-40 to +150°C, -40 to 150°C-40 to +150°C, 0 to +70°C-40 to +150°C, -40 to 150°C

Applications

  • Pressure sensing in engine control systems
  • Hydraulic and pneumatic system monitoring
  • HVAC pressure measurement
  • Automotive sensor signal conditioning
  • Industrial automation and control systems

Applied Filters: