Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Capable of measuring one full resistive bridge sensor signals
  • Differential bridge sensor input with selectable on-chip or external PN-junction temperature sensor
  • Large sensor offset correction using analog offset compensation and digital zooming with up to 18-bit resolution
  • Higher digital resolution, fast OUR output update rate by ADC & sharp roll-off by digital LPF
  • Ability to cover large sensor span & high accuracy (1.0%) over the entire temp. range (-40°C to 150°C)
  • Qualified according to AEC-Q100 Grade 0
  • Optimized for harsh automotive environment
  • Over-voltage and reverse polarity protection ±40V, robust EMC performance, and multiple diagnostic features
  • Minimal EOL (end-of-line) production costs during mass production
  • 8-SOIC as package option
  • Analog output

Description

The RAA2S4252B is a member of Renesas’ family of CMOS integrated circuits for highly accurate amplification and sensor-specific correction of differential bridge sensor signals. Featuring a maximum analog pre-amplification of 900 with analog sensor offset correction (XSOC), the RAA2S4252B is adjustable to nearly all resistive bridges.

Conditioning calculation is accomplished via a 16-bit RISC microcontroller. Calibration coefficients and configuration data are stored in the nonvolatile memory (NVM), which is reliable in automotive applications.

Measured values are provided via a ratio-metric analog output signal. End-of-line calibration is also supported through this output pin via a One-Wire Interface (OWI). Digital calibration helps keep assembly cost low as no trimming by external devices or lasers is needed. The RAA2S4252B is optimized for harsh automotive environments by over-voltage and reverse polarity protection circuitry, excellent electromagnetic compatibility, and multiple diagnostic features.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceI2C, Ratiometric Analog Voltage, ZACwire™ (OWI)
Adj. Analog Gain3 - 912
Resolution (bits)18
Sample Rate Max (KHz)10
Temp. Range (°C)-40 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27

Applications

  • Pressure sensing in braking, transmission and HVAC applications
  • xEV
  • Plug-in hybrid electric vehicle (PHEV)
  • Battery electric vehicle (BEV)
  • Fuel-cell electric vehicle (FCEV)
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2S4252B5HSP#JA0ActiveAvailableIn StockSOIC1ku | $1.218#Reel1Yese3 Sn-40 to 150°CTHAILANDTAIWAN

Renesas Boards & Kits

News & Blog Posts

Support Communities

  1. RICBox plugin loading error

    Hi all,I have installed the Renesas IC ToolBox 7.3.0 + 07123907 (RICBox software) and the device software plugin R_RAA2S425x-4.1.0.98378, in this order.I received the following error creating a new project and selecting the RAA2S4252B product.I tried to reinstall the plugin but ...

    May 12, 2023