Features
- Wide common-mode input range: -0.2V to +26V
- Supports high-side and low-side current sensing
- High bandwidth: up to 350kHz (20V/V gain option)
- Low input offset voltage: ±150µV max (VCM = 0V), ±500µV max (VCM = 12V)
- Fast response with 2V/µs slew rate
- High accuracy: ±1% max gain error and 1µV/°C max offset drift
- Fixed gain options: 20V/V, 50V/V, 100V/V, and 200V/V
- Low power consumption: 260µA max quiescent current per channel
- Standard output-first pinout (OUT on pin 1) for layout compatibility
Description
The RRA70180 provides high-accuracy current sensing in a compact, cost-effective package. This voltage-output current sense amplifier accurately measures the differential voltage across an external shunt resistor and converts it into a ground-referenced output for easy integration into power monitoring and control systems. Its wide common-mode input range of -0.2V to +26V supports both high-side and low-side current measurements in 12V and 24V applications.
Designed for seamless integration into existing designs, the RRA70180 features a pin configuration with the output located on pin 1, making it well-suited for layouts optimized around a traditional output-first signal arrangement. Fixed-gain options of 20V/V, 50V/V, 100V/V, and 200V/V are provided through an integrated precision-matched resistor network, delivering excellent accuracy with minimal gain error and temperature drift. Operating from a 2.7V to 5.5V supply and consuming only 260µA typical quiescent current, the device is ideal for always-on current, power, and energy monitoring applications where every microamp counts.
Parameters
| Attributes | Value |
|---|---|
| VS (Min) (V) | 2.7 |
| VS (Max) (V) | 5.5 |
| PSRR (db) | 40 |
| CMRR (dB) | 100 |
| Common Mode Input Range (V) | 0.2 - 26 |
| Gain Error / Measurement Error (Max) | 1 |
| G (V/V) | 20 - 20, 50 - 50, 100 - 100, 200 - 200 |
| IS per Amp (mA) | 0.3 |
| Offset Voltage (Max) (mV) | 0.5 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOT23 | 2.9 x 1.6 x 0.00 | 5 | 1 |
Product Comparison
![]() | ![]() | ![]() | ![]() | |
| RRA70180 | ISL28005 | ISL28006 | RRA71180 | |
| Common Mode Input Range | 0.2 - 26 | 0 - 28 | 0 - 28 | 0.2 - 26 |
| VS (Min) (V) | 2.7 | 2.7 V | 2.7 V | 2.7 |
| VS (Max) (V) | 5.5 | 28 V | 28 V | 5.5 |
| PSRR (db) | 40 | 105 | 105 | 40 |
| CMRR (dB) | 100 | 115 | 115 | 100 |
| IS per Amp (mA) | 0.3 | 0.05 | 0.05 | 0.3 |
Applications
- Motor Drives and Phase-Current Sensing
- Battery Pack and BMS Charge-Discharge Monitoring
- DC Power-Rail Management, Including DC/DC Converters, Hot-Swap Controllers, E-Fuses, and ORing Circuits
- LED and Lighting Control, Including Constant-Current Regulation and Fault Detection
- Fast Overcurrent and Short-Circuit Detection and Load Diagnostics
- Solar and PV Inverters and Charge Controllers with MPPT Current Sensing
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RRA70180-2P3 | Active | Available | Out of Stock | RoHS:EN | SOT23 | 5# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | TAIWAN | TAIWAN |
| RRA70180-5P3 | Active | Available | Out of Stock | RoHS:EN | SOT23 | 5# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | TAIWAN | TAIWAN |
| RRA70180-8P3 | Active | Available | Out of Stock | RoHS:EN | SOT23 | 5# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | TAIWAN | TAIWAN |
| RRA70180-9P3 | Active | Available | Out of Stock | RoHS:EN | SOT23 | 5# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | TAIWAN | TAIWAN |
- DatasheetPDF 940 KB R13DS0011EU0100 Rev.1.00 Aug 05, 2026The RRA70180 and RRA71180 are voltage-output current sense amplifiers that deliver high-accuracy current sensing in a compact, cost-effective package. These devices precisely measure the differential voltage across an external shunt resistor and convert it into a ground-referenced output signal for easy system integration. This datasheet describes the device features and specifications and provides functional information, application guidance, package drawings, and ordering information.
- DatasheetPDF 940 KB R13DS0011EU0100 Rev.1.00 Aug 05, 2026The RRA70180 and RRA71180 are voltage-output current sense amplifiers that deliver high-accuracy current sensing in a compact, cost-effective package. These devices precisely measure the differential voltage across an external shunt resistor and convert it into a ground-referenced output signal for easy system integration. This datasheet describes the device features and specifications and provides functional information, application guidance, package drawings, and ordering information.
Recommended Documents (1)
- DatasheetPDF 940 KB R13DS0011EU0100 Rev.1.00 Aug 05, 2026The RRA70180 and RRA71180 are voltage-output current sense amplifiers that deliver high-accuracy current sensing in a compact, cost-effective package. These devices precisely measure the differential voltage across an external shunt resistor and convert it into a ground-referenced output signal for easy system integration. This datasheet describes the device features and specifications and provides functional information, application guidance, package drawings, and ordering information.
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
