| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
The RH850/F1M is a 32-bit single-chip microcontroller with one RH850G3 core. The key features of the RH850/F1M are low power consumption, high processing power and a wide variety of internal peripheral functions. In order to correspond to various in-vehicle systems, several combinations of memories and packages are provided.