Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Compact all-in-one RF clock synthesizer and jitter attenuator for JESD204B/C and precision time protocol (PTP) software-defined radio
  • Best close-in phase-noise performance synthesizer in the industry
  • Four digital phase-locked loops (DPLLs) and three fractional output dividers (FODs) support up to four independent clock domains
  • Drop-in compatible with the RC38312A FemtoClock™ 3 wireless radio synchronizer/multi-frequency clock synthesizer
  • Advanced time synchronization features including time-to-digital converter (TDC), time-of-day counter (TOD) and PTP clock
  • Clock outputs: 18 clock outputs with independent integer dividers
  • Output frequency range
    • CML: DC to 2.5GHz
    • LVDS or HCSL: DC to 1GHz
    • LVCMOS: DC to 250MHz
  • Input clock specifications
    • Clock inputs: 6 differential clock inputs and 1 single-ended clock for OCXO/TCXO, totaling up to 11 clock inputs
    • Input frequency range: CLKIN input frequency from 1kHz to 1GHz
  • Digital DPLLs
    • Complies with ITU-T G.8262 and G.8262.1 standards
    • Input-to-output phase variation ≤ 100ps
  • Digitally controlled oscillator (DCO): Frequency resolution < 10^-13
  • Drop-in compatible with FemtoClock 3 wireless
  • Power: Supports 1.8V-only operation
  • Temperature: Supports 105°C board temperature
  • Package: 10mm x 10mm in a 100-pin BGA

Description

The RC38412 is an ultra-low phase noise radio synchronizer, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO). It delivers exceptional performance for 5G/6G radio units (RU), distribution units (DU), and network switches and routers. Its capability to output clocks with ultra-low in-band phase noise and significantly reduced spurious levels enhances the reliability and efficiency of 5G/6G RF transceivers. The device offers the most margin on reference clock jitter, with up to five synchronization domains and four frequency domains, allowing designers to simplify their overall PCB design and providing a single timing solution supporting both synchronization via CPRI or eCPRI and RF clock generation. It offers low power dissipation and a smaller area while still achieving ultra-low jitter, and maintains ultra-low phase coherence essential for 5G/6G and 5G-A BTS radio unit designs. The RC38412 provides flexibility by allowing locking to external reference clocks or free-running crystals/oscillators and features hitless reference switching to ensure uninterrupted service even when switching between redundant timing sources, making it an ideal choice for ensuring robust, precise timing across telecommunication applications.

Parameters

AttributesValue
Wireless1
Inputs (#)9
Input TypeCML, Crystal, HCSL, LVCMOS, LVDS, LVPECL
Product CategoryFemtoClock 4W
Output TypeHCSL, LVCMOS, LVDS, CML
Output Voltage (V)1.8
Input Freq (MHz)5.0E-7 - 1000
Phase Jitter Typ RMS (ps)0.02
Output Freq Range (MHz)5.0E-7 - 2500
Core Voltage (V)1.8V, 3.3V
Output Banks (#)12

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PBGA9.0 x 9.0 x 1.091000.8

Applications

  • 5G/6G radio units (RU), distribution units (DU)
  • Software-defined radios or compact radio modems
  • High-performance DCO for PTP-based clocks
  • Reference clock for high-speed SerDes 112Gbps, and 224Gbps for switches and routers and data center Top-of-Rack (ToR) switches
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?