Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 150V
  • Standard-level gate drive voltage: VGS(th) = 2.2~3.7V
  • Super low on-state resistance: RDS(on) = 3.4mΩ max.
  • ID = 200A
  • Low input capacitance
  • Low thermal resistance
  • Package: TOLT
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE034N15R1SZPW N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLT package. The TOLT package features top-side cooling for ultra-compact and optimal thermal performance.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLT
Gate LevelStandard
VDSS (Max) (V)150
ID (A)200
RDS (ON) (Max) @10V (mohm)3.4
Pch (W)366
Ciss (Typical) (pF)6200
Qg typ (nC)86
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLT9.90 x 15.00 x 2.3016

Application Block Diagrams

Chainsaw System Block Diagram
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
E-bike system block diagram features advanced Arm Cortex-M MCUs, power, and BMS devices.
E-Bike System
A complete e-bike system with advanced MCUs, power, and BMS devices extends travel and enhances control.

Additional Applications

  • Motor Control
  • Energy Infrastructure
  • Industrial Automation
  • DC/DC Power Conversion
  • Power Tools
  • Robotics

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Standard Pkg. TypeLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)
RBE034N15R1SZPW#KB0ActiveAvailableIn StockRoHS:EN
RoHS:JA
TOLT1ku | $3.446TOLT16#Embossed Tape1

Complete Your Design

Explore complementary products to elevate your design

News & Blog Posts

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?