Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V ~ 4.0V
  • Super low on-state resistance: RDS(on) = 1.3mΩ max.
  • ID = 340A
  • Low input capacitance
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE013N08R1SZQ4 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLL package. The TOLL package features ultra compact, leadless designs with Wettable Flanks for enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLL
Gate LevelStandard
VDSS (Max) (V)80
ID (A)340
RDS (ON) (Max) @10V (mohm)1.3
Pch (W)468
Ciss (Typical) (pF)14000
Qg typ (nC)185
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLL9.90 x 11.68 x 2.308

Product Comparison

Image
Image
Image
RBE013N08R1SZQ4RBA013N08R1SBQ4RBE013N08R1SZPW
VDSS (Max) (V)808080
RDS (ON) (Max) @10V (mohm)1.31.31.3
ID (A)340340340
Standard Pkg. TypeTOLLTOLLTOLT
Qualification LevelIndustrialAutomotiveIndustrial

Application Block Diagrams

Smart cordless brushless string trimmer block diagram leverages MCU-based BLDC control, Bluetooth LE connectivity, and a Li-ion battery power system.
Smart Cordless Brushless String Trimmer
Next-gen cordless brushless string trimmer with GaN motor control, AI/ML adaptive cutting, and Bluetooth LE connectivity for smart, efficient operation.
Cordless leaf blower system interactive block diagram features a low-power MCU and smart gate driver offering adjustable speeds, rechargeable battery, and versatile design.
Cordless Leaf Blower
20V cordless leaf blower features adjustable speeds, a smart motor, a rechargeable battery, and a versatile design.

Additional Applications

  • Motor control
  • DC/DC power conversion
  • Industrial automation
  • Data center
  • Energy infrastructure
  • Power tools
  • Robotics

Applied Filters: