| CAD Model: | View CAD Model |
| Pkg. Type: | TSOT |
| Pkg. Code: | PFE |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.87 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2112334GP3#JA0) | Download |
| Longevity | 2033 Dec |
| Pkg. Type | TSOT |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Temp. Range (°C) | -55 to +125°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | KOREA |
| Control Type | COT |
| IQ [Rail 1] (µA) | 400 |
| Input Voltage (Max) (V) | 24 |
| Input Voltage (Max) [Rail 1] (V) | 24 - 24 |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Length (mm) | 2.9 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 3 |
| Output Voltage (Max) (V) | 11 |
| Output Voltage (Max) [Rail 1] (V) | 11 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 96 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.87 |
| Power-On Reset | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Qualification Level | Standard |
| Quiescent Current | 400 |
| Reel Size (in) | 7 |
| SYNCH Capability | No |
| Simulation Model Available | iSim |
| Switching Frequency (KHz) | 500 - 500 |
| Switching Frequency Range (Typical) (kHz) | 1380 - 1380 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.87 |
| Topology [Rail 1] | Buck |
| Width (mm) | 1.6 |
The RAA211233 is an integrated 24V, 3A, 1.4MHz synchronous buck regulator with current mode constant on-time (COT) control.
The RAA211233 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over-temperature protection (OTP). The device is available in a 6 Ld TSOT23 package.
The device is available in a 6 Ld TSOT23 package.