Features
- High-performance DSP
- Handles PLC PHY layer and other real-time operations
- 276MHz maximum clock frequency
- 128KB of instruction RAM and 128KB of data RAM
- Dedicated instructions for Vitervi, read Solomon and others
- MCU (Arm Cortex-M3)
- Handles PLC MAC layer and upper layer operation
- 138MHz maximum clock frequency
- 512KB of RAM
- AES128 encryption and decryption hardware engine
- CRC hardware engine
- 16KB of shared memory
- Analog front-end circuit
- Programmable and multiplexed general-purpose input/output (GPIO) pins
- UART (2ch), CSI (2ch), IIC, Serial-ROM-IF (Single/Dual/Quad), PWM (2ch) and GPIO (16)
- Integrated regulator: 3.3V input and 1.1V output
- Power supply voltage: 3.3V
- PKG: 64-pin QFN, 9mm x 9mm, 0.5mm pitch
- Operating temperature: -40 ℃ to +85 ℃
Description
The R9A06G037 is a high-performance Narrow Band Power Line Communication (NB-PLC) modem IC. It integrates a high-performance DSP core and an MCU core (Arm® Cortex®-M3). The DSP core mainly handles the PLC PHY layer protocol and the Arm core handles the upper layer protocol. R9A06G037 can support a variety of PLC protocols such as G3-PLC (CENELEC, ARIB, and FCC), PRIME, and many others.
Parameters
| Attributes | Value |
|---|---|
| Function | PLC Modem IC |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| QFN | 9 x 9 x 0.9 | 64 |
Application Block Diagrams
| Smart 1-Ph E-Meter Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support. | |
| Voice Over Power Line Communication Renesas' PLC modem technology enables efficient voice transmission over low-voltage power lines. | |
| Power Line Communication (PLC) Node PLC Node system supports G3/PRIME standards for smart building communication. |
Additional Applications
- Smart meters
- HVACs
- Fire and safety
- Building security
- Lighting equipment control
- Solar power systems
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R9A06G037GNP#AA0 | Active | N/A | In Stock | RoHS:EN RoHS:JA | QFN | 1ku | $3.16 | 64# | 3 | Yes | -40 to +85 | TAIWAN | JAPAN |
Complete Your Design
Explore complementary products to elevate your design
- DatasheetR9A06G037 Modem LSI DatasheetRECOMMENDED
- Schematic
- Schematic
- DatasheetR9A06G037 Modem LSI DatasheetRECOMMENDED
Recommended Documents (1)
- DatasheetR9A06G037 Modem LSI DatasheetRECOMMENDED
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Schematic
- Schematic
Schematics & Design Files (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631)
This product is an evaluation kit for AC power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G037. This product is a complete evaluation platform comprising the analog front end and control MCU required for AC power line... Read More
CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit)
The Renesas CPX3 Evaluation Kit J80D1 is a power line communication (PLC) evaluation kit for direct current (DC) power lines that can be used to carry out software development and system evaluation using the R9A06G037 PLC modem IC. This evaluation kit supports audio communication solutions. Two... Read More
CPX3 Evaluation Kit for DC under 48V (J80D2 with RL78/G13)
This power line communication evaluation kit for direct current (DC) power lines can be used to carry out software development and system evaluation using the R9A06G037 PLC modem IC. Two or more of this kit are necessary for evaluating PLC communication.
Hybrid PLC and Sub-GHz Communication Evaluation Kit
This product is an evaluation kit for developing software and evaluating systems compatible with Renesas' Power Line Communication (PLC) modem IC R9A06G037 and Renesas’ Sub-GHz wireless IC RAA604S00. This kit can be configured to support many configurations, PLC only R9A06G037, Hybrid (PLC & RF)... Read More