Skip to main content
Renesas Electronics Corporation

Description

This product is an evaluation kit for developing software and evaluating systems compatible with Renesas' Power Line Communication (PLC) modem IC R9A06G037 and Renesas’ Sub-GHz wireless IC RAA604S00. This kit can be configured to support many configurations, PLC only R9A06G037, Hybrid (PLC & RF) R9A06G037& RAA604S00, RF only (RX651 & RAA604S00 or R9A06G061 & RAA604S00). This kit is therefore intended as an evaluation system for G3-PLC (inc. Hybrid), PRIME1.4 (inc. MultiPHY), and Wi-SUN. This product is a complete evaluation platform that includes the analog front end and control MCU required for AC-based PLC and Sub-GHz wireless communication.

Features

  • Supported MCU and Modem IC:
    • MCU group: RX651
    • Part number of MCU mounted on board: R5F5651EDDFP
    • PLC modem IC: R9A06G061
    • Part number of PLC modem IC mounted board: R9A06G037GNP#AA0
    • Sub-GHz RF modem IC: RAA604S00
    • Part number of RF modem IC mounted board: RAA604S002GNP
  • The kit contains the following:
    • Y-G-HYBRID-PLC-RF communication board
    • Y-G-HYBRID-PLC-RF line coupler board boxed
    • USB Micro-B cable
    • 15V, 1.2A, 18W, international plug-in power supply (optional – dependent on order code)
    • RF antenna 868MHz - 928MHz SMA male
    • Y-G-HYBRID-PLC-RF communication board to Y-G-HYBRID-PLC-RF line coupler box connector cable
    • 2-pin Euro plug to Figure 8 (C7) power cable Euro to IEC 60320 C7
  • Supported standards/frequencies:
    • G3-PLC (inc. Hybrid):
      • PLC: CENELEC A / CENELEC B / ARIB / FCC
      • RF: IEEE 802.15.4 SUN FSK
    • PRIME1.4 (inc MultiPHY):
      • PLC: CENELEC A / CENELEC B / ARIB / FCC
      • RF: IEEE 802.15.4 SUN FSK
    • Wi-SUN:
      • Wi-SUN FAN profile (IEEE 802.15.4 SUN FSK)
  • Dimensions:
    • Y-G-HYBRID-PLC-RF communication board
      • Board dimensions: 60 mm (width) x 120 mm (length) x 14 mm (thickness)
    • Y-G-HYBRID-PLC-RF line coupler board boxed
      • Box dimensions: 68 mm (width) x 123 mm (length) x 37 mm (depth)

Applications

Type Title Date
Manual - Development Tools PDF 2.98 MB
Schematic ZIP 692 KB
Schematic ZIP 519 KB
Quick Start Guide PDF 429 KB
Quick Start Guide PDF 687 KB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 22.04 MB
Software & Tools - Software
Log in to Download ZIP 1.97 MB
Software & Tools - Software
Log in to Download ZIP 6.80 MB
3 items
Part NumberStatusStockDescriptionRegional AvailabilitySampleablePb (Lead) Free
Y-G-HYBRID-PLC-RFActiveOut of StockSupported in all regions except JapanUS, EU, CN, BR, IN, KR, SG, TWN/ANo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.