Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Absolute Maximum Ratings
    • Supply voltage Vcc: 24V
    • Junction temperature Tj: –40°C to +150°C
  • Electrical characteristics
    • UVLO operation start voltage VH: 12V ± 0.8V
    • UVLO operation shutdown voltage VL: 9.2V ± 0.7V
    • UVLO hysteresis voltage Hysuvl: 2.8V ± 0.7V
  • Functions
    • Boost converter control with critical conduction mode
    • Two mode overvoltage protection
      • Mode 1: Dynamic OVP corresponding to a voltage rise by load change
      • Mode 2: Static OVP corresponding to overvoltage in stable.
    • Feedback loop open detection
    • Overcurrent protection
    • Dynamic UVP corresponding to a voltage fall by load change
    • Off Time Control function (Frequency Limiter)
    • Package lineup: Pb-free SOP-8 (JEDEC)

Description

The R2A20113A controls a boost converter to provide an active power factor correction. The R2A20113A adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Because the zero current is detected by using the GND current, the ZCD Auxiliary winding is unnecessary. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20113A, and can constitute a power supply system of high reliability with few external parts.

Parameters

AttributesValue
UVLO Rising (V)12
UVLO Falling (V)9.2
Output Per Driver UGATE Source|Sink.020 | .020
Supply Current Icc (µA)1800
FunctionDUVP, Off Time control
RemarksCRM Single PFC
Icc (Typical) (mA)1.7
Tstg (Min) (°C)-55
Tstg (Max) (°C)150

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SOP5 x 4 x 1.758

Application Block Diagrams

High Efficiency 140W USB-C Power Supply Block Diagram
High Efficiency ZVS 140W USB-C Power Supply
140W USB-C power supply with SuperGaN, adaptive ZVS, smart PFC, and high efficiency at 28V/5A.
Unified Speed Control Solution for BLDC Ceiling Fans Block Diagram
Unified Speed Control Platform for BLDC Ceiling Fans
A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs.

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?