Skip to main content
Renesas Electronics Corporation

Renesas brings over 30 years of expertise delivering power MOSFETs to automotive, industrial, infrastructure, and consumer markets. Building on the legacies of NEC and Hitachi, our advanced technology is renowned for high performance and long-term reliability—supporting a wide range of voltage, package, and protection options to meet diverse market needs.

Our portfolio spans conventional Trench technology, Thermal FET, and the innovative REXFET™ platform. Designed with advanced split-gate technology, REXFET power MOSFETs achieve lower on-resistance (RDS(on)) and figure-of-merit (FOM), reducing system losses and boosting power density in demanding applications.

Long-Term Reliability

With over 25 billion MOSFETs shipped, our portfolio delivers proven reliability. Qualified to JEDEC standards and AEC-Q101, our automotive devices achieve an impressive <0.05DPPM average.

Advanced Technology

Split-gate technology minimizes on-resistance, lowers FOM, and enhances switching performance. Unique Thermal FET devices integrate over-temperature protection to prevent heat damage.

Versatile Package Options

Address 40V to 150V needs with design flexibility—from pin-to-pin compatible, compact high-current packages to wafer and bare die options. Select devices feature wettable flank technology to improve soldering reliability.

Product Portfolio

Compare All Products

REXFET Technology

REXFET Technology Improves Switching Speed & Efficiency

Advanced split-gate technology reduces on-resistance and lowers FOM by 30% compared to previous generations to deliver fast switching and high-efficiency performance for industrial, automotive and other applications.

Improved BLDC Motor Efficiency with REXFET MOSFETs
Application Note
MOSFET REXFET-1 Middle Voltage Product Technology Development
PDF722 KBR07AN0040EJ0100 Rev.1.00Nov 13, 2024
Flyer
REXFET Power MOSFETs
PDF438 KBR16PM0003EU0100 Rev.1.00Oct 22, 2025
Whitepaper cover featuring MOSFET REXFET products.
White Paper

Leveraging Split-Gate Trench Technology for Superior MOSFET Performance

Discover how split-gate trench processes enhance MOSFET efficiency, reduce losses, and deliver higher reliability for demanding power applications.

Enabling Technologies