Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

RL78 Family MCUs for Connectivity

Function Comparison Table

 Connectivity Functions
(Type / channels)
USB End PointsUSB SpeedStarter Kits etc.Driver / Middleware Support
RL78/G1HIEEE802.15.4e/g----
RL78/G1DBluetooth® V4.2
Low Energy
--Evaluation BoardProtocol Stack
RL78/L1CUSB 2.0 Function 1 ch
Compliant with BC1.2 (rapid charging)
5FS / LSHMI Solution Kit 
Starter Kit
-
RL78/G1CUSB 2.0
Host 2 ch /
Function 1 ch
Compliant with BC1.2 (rapid charging)
5FS / LSUSB Charger Solution Kit
Starter Kit
List
RL78/F13RS-CAN lite (ISO11898-1 compliant) max. 1ch----
RL78/F14RS-CAN lite (ISO11898-1 compliant)
1ch
----

ROM-pin count portfolio

RL78 G1H (Short distance wireless com.)

384KB
32KB
 
Pins
Package
64
HVQFN
512KB
48KB
lens
256KB
24KB
lens

Top:Flash ROM size Bottom:RAM size

RL78 G1D (Products with built-in USB)

Pins
Package
48
HWQFN
42
LGA
256KB
20KB
lenslens
192KB
16KB
lens 
128KB
12KB
lens 

Top:Flash ROM size Bottom:RAM size

RL78 L1C (Products with built-in USB)

Pins
Package
80
LFQFP
85
VFLGA
100
LFQFP
256KB
16KB
lenslenslens
192KB
16KB
lenslenslens
128KB
12KB
lenslenslens
96KB
10KB
lenslenslens
64KB
8KB
lenslenslens

Top:Flash ROM size Bottom:RAM size

RL78/G1C (Products with built-in USB)

Pins
Package
32
LQFP
32
HWQFN
48
LFQFP
48
HWQFN
32KB
5.5KB
lens *1lens *1lens *1lens *1

Top:Flash ROM size Bottom:RAM size

*1 : 4.5KB available when the self-programing function is used.

RL78/F13 (Products with built-in CAN)

Toggle zoom<< Scroll to see more data >>
Pins
Package
20
LSSOP
30
LSSOP
32
HVQFN
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
128KB
8KB
 panorama_fish_eyepanorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eye
96KB
6KB
 panorama_fish_eyepanorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eye
64KB
4KB
lenslens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eye
48KB
3KB
lenslens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eye 
32KB
2KB
lenslens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eyelens panorama_fish_eye 
16KB
1KB
lenslens   lens   lens   lens     

Top:Flash ROM size Bottom:RAM size

  • panorama_fish_eye CAN
  • lens LIN

RL78/F14 (Products with built-in CAN)

Pins
Package
30
LSSOP
32
HVQFN
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
100
LFQFP
256KB
20KB
  lenslenslenslenslens
192KB
16KB
  lenslenslenslenslens
128KB
10KB
  lenslenslenslenslens
96KB
8KB
  lenslenslenslenslens
64KB
6KB
lenslenslenslenslenslenslens
48KB
4KB
lenslenslenslens   

Top:Flash ROM size Bottom:RAM size