Overview
The RL78/G1C USB Charger Solution Kit (R0K578G1CD010BR) is an evaluation kit containing an RL78/G1C microcontroller with built-in USB host/peripheral function, a charge control IC, serial EEPROM, a character LCD, ambient light and temperature sensors, and more. Using this kit, development and evaluation of rapid-charging products that use the USB Battery Charging Specification Revision 1.2 (henceforth, USB BC 1.2) and USB application products can be carried out with ease. Users who adopt this solution can shorten the planning and design stages of system development as well as reduce the number of prototype iterations for more efficient development.
Features
- System development and evaluation of smartphone-USB connectivity operations (auxiliary battery, data transfer).
- Use the USB host function built into the RL78/G1C to transfer data to a smartphone using Android* Open Accessory.
- Use the USB BC 1.2 detection function to identify device support for USB BC 1.2.
- Supply optimal current to a smartphone from the nickel-hydrogen battery in the solution kit.
- System development and evaluation of PC-USB connectivity operations (rapid charging, USB mouse, USB storage).
- Use the USB peripheral function built into the RL78/G1C to transfer data from the serial EEPROM to a PC.
- USB mouse (HID class) function and USB storage (mass storage class) function combined operation.
- Use the USB BC 1.2 detection function to distinguish between a PC, a PC supporting USB BC 1.2, and a. dedicated charger.
- Fast and safe charging of the nickel-hydrogen battery in the solution kit.
- Stand-alone operation (ambient light/temperature sensors, measurement result record, clock).
- Display measurement data from ambient light/temperature sensors on the LCD, and store and timestamp in serial EEPROM.
- Show battery remaining; operate in sleep mode.
Sample & Buy
R0K578G1CD010BR
Obsolete| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.