Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/F1KM-S1 Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas’ 32-bit RH850/F1KM-S1 microcontrollers.

Features

  • Connections for on-chip debugging and flash memory programming
  • Access to all microcontroller I/O pins
  • User interaction through potentiometer, rotary switch, buttons and LEDs
  • Serial interface connections:
    • 1x RS232
    • 1x LIN
    • 2x CAN-FD
  • Power supply by Renesas E1 on-chip debugger or externally (12V DC input)

Applications

Automotive Camera Solution with AHL Control Channel Block Diagram
Automotive Camera System with AHL Control Channel
Automotive AHL camera system with single-cable video transmission and control, plus I2C blower control.
Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
Parking Assistance System with AHL Camera Block Diagram
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.
Type Title Date
Manual - Development Tools PDF 1.70 MB
Application Note
Log in to Download PDF 702 KB
AI-generated Summary: The document details the implementation of field-oriented motor control using the Renesas RH850/F1KM-S1 Starter Kit V2, focusing on driving 3-phase Permanent Magnet Synchronous Motors (PMSM) with advanced control algorithms. It covers hardware components such as the high-speed IPS2550 position sensor, Hall sensors, and three shunt resistors for current measurement. The kit includes a 3-phase inverter powered by Renesas MOSFETs and an intelligent power device (R2A25108KFP) for efficient motor driving. It supports sensorless and sensor-based rotor position detection, with PWM control at 20 kHz and a control loop frequency of 10 kHz. The power stage uses discrete low-voltage MOSFETs with a maximum current of 50A and voltage of 40V. The document also explains speed limitations, hardware specifications, and software resources for motor control evaluation.
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Automotive BMS Application Model & Software
BMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.49 MB
Application: Automotive
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-ASK-RH850F1KM-S1-V3ActiveOut of StockN/ANo3A991.a.28471.50.0150

News & Blog Posts

Support Communities

  1. Y-ASK-RH850F1KM-S1-V3_Sample compilation error by CS+_V8.07.00(sprintf、vfprintf、_divulw)

    Hi:     I open REN_Y-ASK-RH850F1KM-S1-V3_Sample_V211_SCD_20190222 with CS+_V8.07.00. Then compilation.     some errors like these:     (E) E0562436 E0562436:Size of double/long double (value="64") in "D:\Program Files (x86)\Renesas Electronics\CS+\CC\CC-RH\V2.04.00\lib ...

    Apr 14, 2022
  2. about CANFD demo driver of Y-ASK-RH850F1KM-S1-V3_Sample_V212

    Dear Renesas Experts:     Here is one function of Renesas demo CAN drive in Y-ASK-RH850F1KM-S1-V3_Sample_V212 to show how to transmit message by channel       Normal status: CAN interface was connected with CAN tool while MCU was sending CAN frame periodically    the code run normally, and the ...

    Sep 11, 2024
  3. RH850F1KM-S1 LIN communication WakeUp (Need a Sample Project)

    Dear Renesas Support. Please provide example code related to wake-up for the F1KM-S1 LIN communication WakeUp setting of R7F701684 (UM section below). Thanks~ Regards, David.

    Feb 6, 2025
View All Results from Support Communities (35)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.