Skip to main content
Renesas Electronics Corporation

Features

  • 2.7V to 5.5V input voltage range
  • Very low ON-resistance FETs - P-channel 45mΩ and N-channel 19mΩ typical values
  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 0.8% reference accuracy over temperature/load/line
  • Complete BOM with as few as 3 external parts
  • Start-up with pre-biased output
  • Internal soft-start - 1ms or adjustable
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - Default at 1MHz (8023/24), 2MHz (8023A/24A)
  • External synchronization up to 4MHz
  • Over-temperature, overcurrent, overvoltage, and negative overcurrent protection
  • Tiny 3mm x 3mm QFN package

Description

The ISL8023 is a highly efficient, monolithic, synchronous step-down DC/DC converter that can deliver 3A of continuous output current from a 2.7V to 5.5V input supply. The device uses current mode control architecture to deliver very low-duty cycle operation at high frequency with fast transient response and excellent loop stability. It has an adjustable frequency from 500kHz to 4MHz with the default at 1MHz (ISL8023/24).

The ISL8023 and ISL8024 integrate a very low ON-resistance P-channel (45mΩ) high-side FET and N-channel (19mΩ) low-side FET to maximize efficiency and minimize external component count. The 100% duty-cycle operation allows less than 200mV dropout voltage at 4A output current. The operation frequency of the pulse-width modulator (PWM) is adjustable from 500kHz to 4MHz. The default switching frequency of 1MHz is set by connecting the FS pin high, which allows for the use of small external components.

The ISL8023 and ISL8024 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides higher efficiency by reducing switching losses at light loads.

Fault protection is provided by internal hiccup mode current limiting during short circuit and overcurrent conditions. Other protection, such as overvoltage and over-temperature are also integrated into the device. A Power-Good (PG) output voltage monitor indicates when the output is in regulation.

The ISL8023 and ISL8024 offer a 1ms PG timer at power-up. When in shutdown, the device discharges the output capacitor through an internal soft-stop switch. Other features include internal fixed or adjustable soft-start and internal/external compensation. The ISL8023 and ISL8024 are offered in a space-saving 16 Ld 3mm x 3mm Pb-free QFN package with an exposed pad for improved thermal performance and 1mm maximum height. The complete converter occupies less than 0.22in2 area.

Various fixed output voltages are available upon request. See the datasheet for more details.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)500 - 4000
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)50
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN3.0 x 3.0 x 0.75160.5

Application Block Diagrams

Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.

Additional Applications

  • DC/DC POL modules
  • μC/µP, FPGA, and DSP power
  • Plug-in DC/DC modules for routers and switchers
  • Portable instruments
  • Test and measurement systems
  • Li-ion battery-powered devices

Applied Filters: