Features
- Qualified to Renesas Rad Hard QML-P Equivalent Screening and QCI Flow (R34TB0005EU)
- All screening and QCI is in accordance with MIL PRF-38535 Class P
- Power supply range: 2.7V to 40V
- Input common-mode range: -0.3V to 40V
- Transconductance: 2µA/mV (typical)
- ± 1% accuracy (TA = 25°C)
- ± 1.5% accuracy (TA = -55°C, 125°C)
- Voltage offset: 10µV (typical), V+ = 12V
- Adjustable gain with a single resistor
- Operating temperature range: -55°C to +125°C
- Passes NASA low outgassing specifications
- 14Ld TSSOP with NiPdAu-Ag lead finish
- TID Radiation Lot Acceptance Testing (RLAT) (LDR: ≤ 10mrad(Si)/s)
- LDR (≤ 10mrad(Si)/s): 75krad(Si)
- SEE characterization
- No DSEE with RS+ = 35V and V+ = 35V at 86.4MeV•cm²/mg
- SET ≤ 2.74E-3cm² at 86.4MeV•cm²/mg
- SEFI < 10µm² at 86.4MeV•cm²/mg
Description
The ISL70100SLH is a radiation hardened 40V current sense amplifier built on the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process. The device has a wide power supply range of 2.7V to 40V. The input common-mode voltage is independent of the supply voltage and extends from -0.3V to 40.0V, making it ideal to use in both high-side and low-side applications.
The ISL70100SLH is a transconductance amplifier that monitors current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.
The amplifier has an extremely low offset voltage and input bias currents, making it ideal for precision sensing applications. It has a minimum bandwidth of 500kHz with a slew rate of 500µA/µs that makes it useful for current feedback in telemetry applications. When the part is powered down (V+ = V- = 0V), the sense pins (RS+, RS-) are high impedance to avoid loading the monitored circuit.
The part is available in a plastic 14Ld TSSOP package. It operates across the temperature range of -55°C to +125°C.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Common Mode Input Range (V) | -0.3 - 40 |
| Supply Voltage (min) (V) | 2.7 - 2.7 |
| Supply Voltage (max) (V) | 40 - 40 |
| Transconductance (typ) (µA/mV) | 2 |
| Voltage Offset (typ) (µV) | 10 |
| Temp. Range (°C) | -55 to +125°C |
| TID LDR (krad(Si)) | 75 |
| DSEE (MeV·cm2/mg) | 86.4 |
| Flow | RH Plastic |
| Qualification Level | Class P |
| Die Sale Availability? | No |
| PROTO Availability? | No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 5.0 x 4.4 x 0.90 | 14 | 0.7 |
Applications
- High-side or low-side current sensing
- Battery monitoring
- Power management
- Motor control
- Command, telemetry, and control systems
Applied Filters: