Skip to main content

Features

  • Intersil's proprietary R4 Technology
  • Linear control loop for optimal transient response
  • Variable frequency and duty cycle control during load transient for fastest possible response
  • Inherent voltage feed-forward for wide range input
  • Input voltage range: 4.5V to 24V
  • Output voltage range: 0.5V to 5.5V
  • ±0.5% DAC accuracy with remote sense
  • Support all ceramic solutions
  • Integrated LDOs for single input rail solution
  • SMBus/PMBus/I2C compatible, up to 1.25MHz
  • 256 boot-up voltage levels with a configuration pin
  • Eight switching frequency options from 300kHz to 1.5MHz
  • PFM operation option for improved light-load efficiency
  • Start-up into precharged load
  • Precision enable input to set higher input UVLO and power sequence as well as fault reset
  • Power-good monitor for soft-start and fault detection
  • Comprehensive fault protection for high system reliability
  • Over-temperature protection
  • Output overcurrent and short-circuit protection
  • Output overvoltage and undervoltage protection
  • Open remote sense protection
  • Integrated high-side gate-to-source resistor to prevent self turn-on due to high input bus dv/dt
  • Integrated power MOSFETs 4A drivers with adaptive shoot-through protection and bootstrap function
  • Compatible with Intersil's PowerNavigator software

Description

The ISL68200 is a single-phase synchronous-buck PWM controller featuring Renesas’ proprietary R4™ Technology. It supports a wide 4. 5V to 24V input voltage range and a wide 0. 5V to 5. 5V output range. Integrated LDOs provide controller bias voltage, allowing for single supply operation. The ISL68200 includes a PMBus/SMBus/I2C interface for device configuration and telemetry (VIN, VOUT, IOUT, and temperature) and fault reporting. 

The R4 control scheme has extremely fast transient performance, accurately regulated frequency control, and all internal compensation. An efficiency-enhancing PFM mode can be enabled to improve light-load efficiency greatly. The ISL68200’s serial bus allows for easy R4 loop optimization, resulting in fast transient performance over various applications, including all ceramic output filters. Built-in MOSFET drivers minimize external components, significantly reducing design complexity and board space, while also lowering BOM cost. The 4A drive strength allows for faster switching time, improving regulator efficiency. An integrated high-side gate-to-source resistor helps avoid Miller coupling shoot-through and improves system reliability. The ISL68200 has four 8-bit configuration pins, which provide very flexible configuration options (frequency, VOUT, R4 gain, etc. ) without the need for built-in NVM memory. This results in a design flow that closely matches traditional analog controllers while offering the design flexibility and feature set of a digital PMBus/SMBus/I2C interface. 

The ISL68200 also features remote voltage sensing and completely eliminates any potential difference between remote and local grounds. This improves regulation and protection accuracy. A precision enable input is available to coordinate the start-up of the ISL68200 with other voltage rails, especially useful for power sequencing.

Parameters

AttributesValue
Output Current (Max) [Rail 1] (A)40
Switching Frequency Range (Typical) (kHz)300 - 1500
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90240.5

Application Block Diagrams

SMARC SoM for RZ MPUs supports high-speed interfaces such as USB 3.0, PCI Express, and Gigabit Ethernet, along with LCD and audio capabilities.
SMARC SoM for RZ MPUs
Compact RZ SoMs with SMARC 2.1 offer high-speed interfaces, AI, robust security, and scalability.

Additional Applications

  • High efficiency and high density POL digital power
  • FPGA, ASIC, and memory supplies
  • Datacenter servers and storage systems
  • Wired infrastructure routers, switches, and optical networking
  • Wireless infrastructure base stations

Applied Filters: