Features
- High-Speed (480Mbps) and Full-Speed (12Mbps) signaling capability per USB 2.0
- 1.8V logic compatible (2.7V to +3.6V supply)
- Enable pin to open all switches
- -3dB frequency
- HSx switches: 880MHz
- FSx switches: 550MHz
- Crosstalk at 1MHz: -70dB
- Off isolation at 100kHz: -98dB
- Single supply operation (VDD): 2.7V to 5.5V
- Available in ultra-thin µTQFN and TDFN packages
- Pb-free (RoHS compliant)
Description
The ISL54200 dual 2:1 multiplexer IC is a single supply part that can operate from a single 2.7V to 5.5V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a Double Pole Double Throw (DPDT). The part was designed for switching between USB High-Speed and USB Full-Speed sources in portable battery-powered products. The 7Ω normally-closed (NC) FSx switches can swing rail-to-rail and were specifically designed to pass USB Full-Speed data signals (12Mbps) that range from 0V to 3.6V. The 4.5Ω normally-open (NO) HSx switches have high bandwidth and low capacitance and were specifically designed to pass USB High-Speed data signals (480Mbps) with minimal distortion. The part can be used in personal media players and other portable battery-powered devices that need to switch between a high-speed transceiver and a full-speed transceiver while connected to a single USB host (computer). The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The part has an enable pin to open all switches. It can be used to facilitate proper bus disconnect and connection when switching between USB sources. The ISL54200 is available in a 10 Ld 3mm x 3mm TDFN and a small 10 Ld 2.1mm x 1.6mm µTQFN package. It operates over a temperature range of -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Configuration | 2 x 2:1 |
| BW USB Full-Speed (MHz) | 550 |
| BW USB High-Speed (MHz) | 880 |
| VDD Range (V) (V) | 2.7 - 5.5 |
| IS (mA) | 2.0E-5 |
| Switch Control | Logic Level |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| uTQFN | 2.1 x 1.6 x 0.00 | 10 | 0.5 |
Application Block Diagrams
| Barcode Scanner System Industrial barcode scanner supporting 1D/2D barcodes and NFC, with edge intelligence and flexible connectivity. |
Additional Applications
- MP3 and other personal media players
- Cellular/Mobile phones
- PDAs
- Digital cameras and camcorders
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL54200IRUZ-T | Active | N/A | In Stock | RoHS:EN | uTQFN | 1ku | $1.11 | 10# | Reel | 1 | 2.1 x 1.6 x 0.00 | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C | MALAYSIA | USA |
| ISL54200IRZ | Obsolete | N/A | In Stock | RoHS:EN | TDFN | 10# | Tube | 2 | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | |||
| ISL54200IRZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 10# | Reel | 2 | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
Complete Your Design
Explore complementary products to elevate your design
- Product Change NoticePDF 57 KB PCN10064 Jun 16, 2010
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 57 KB PCN10064 Jun 16, 2010
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
USB 2.0 High/Full-Speed Multiplexer Evaluation Board
The ISL54200EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54200 USB switch IC.
The ISL54200μ TQFN IC is soldered onto the evaluation board. It is located in the center of the board and is designated as U1. The evaluation board contains USB connectors... Read More