Features
- Two-channel I2C compatible bidirectional buffer
- +2.3VDC to +5.5VDC supply range
- >400kHz operation
- Bus capacitance buffering
- Rise time accelerators
- Hot swapping capability
- ±6kV Class 3 HBM ESD protection on all pins
- ±12kV HBM ESD protection on SDA/SCL pins
- Enable pin
- Logic level translation
- Pb-free (RoHS compliant) 8 Ld TDFN (3mm x 3mm) and 8 Ld MSOP packages
- Low quiescent current: 2.1mA typ.
- Low shutdown current: 0.5µA typ.
Description
The ISL33003 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33003 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane, and the ISL33003 adds level translation for mixed supply voltage applications. The ISL33003 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Accelerator Trigger (V) | 0.3 |
| Accelerator Current (mA) | 10 |
| VOS (mV) | 45 |
| Vcc (V) | 2.3 to 5.5 |
| Supply Current Icc (µA) | 2.2 |
| Hot Swap | Yes |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| MSOP | 3.0 x 3.0 x 0.00 | 8 | 0.7 |
Application Block Diagrams
| Smart Touch Panel Smart touch panel with low-power MCU enables real-time air quality, temperature, and touch control. | |
| Smart Range Hood Enhanced touch controls and advanced MCUs deliver superior functionality and innovation for smart range hoods. | |
| Multi-Sensor Platform for ASi-5 Single PCB integrates multiple sensors with ASi-5 systems providing flexibility and precise evaluation. | |
| IoT Remote Sensing System Cloud-connected design simplifies secure IoT device linkage and data management with robust connectivity. |
Additional Applications
- I2C bus extender and capacitance buffering
- Server racks for telecom, datacom, and computer servers
- Desktop computers
- Hot-swap board insertion and bus isolation
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL33003IUZ | Active | Available | In Stock | RoHS:EN | MSOP | 1ku | $0.86 | 8# | Tube | 1 | 0.7mm | 3.0 x 3.0 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | MALAYSIA | TAIWAN |
| ISL33003IUZ-T | Active | N/A | In Stock | RoHS:EN | MSOP | 1ku | $0.86 | 8# | Reel | 1 | 0.7mm | 3.0 x 3.0 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | MALAYSIA | TAIWAN |
| ISL33003IRT2Z | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 8# | Tube | 1 | 0.5mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | |||
| ISL33003IRT2Z-T | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 8# | Reel | 1 | 0.5mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | |||
| ISL33003IRTZ | Obsolete | N/A | In Stock | RoHS:EN | TDFN | 8# | Tube | 3 | 0.7mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | |||
| ISL33003IRTZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 8# | Reel | 3 | 0.7mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
Complete Your Design
Explore complementary products to elevate your design
Filters
Applied Filters
- Product AdvisoryPA22010 - Datasheet specification change for listed Renesas ISL33001*, ISL33002*, ISL33003* ProductsPDF 164 KB Feb 25, 2022
- Product Change NoticePDF 202 KB Jul 07, 2021
- Product Change NoticePDF 326 KB May 21, 2021
- Product Change NoticePDF 84 KB PCN13005 Jan 23, 2013
- Product Change NoticePDF 117 KB PCN11059 Jun 17, 2011
- Application NotePDF 303 KB an1637 Sep 15, 2010AI-generated Summary: This document provides important legal and usage notices for semiconductor products, emphasizing user responsibility for product integration and compliance with applicable laws. It disclaims liability for damages from improper use, alteration, or reverse engineering. Products are categorized into 'Standard' and 'High Quality' grades, with specific intended applications. Users must follow the latest product specifications and implement safety measures, especially for critical applications. Environmental and export regulations must be observed. Contact information for Renesas Electronics sales offices worldwide is provided.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 303 KB an1637 Sep 15, 2010AI-generated Summary: This document provides important legal and usage notices for semiconductor products, emphasizing user responsibility for product integration and compliance with applicable laws. It disclaims liability for damages from improper use, alteration, or reverse engineering. Products are categorized into 'Standard' and 'High Quality' grades, with specific intended applications. Users must follow the latest product specifications and implement safety measures, especially for critical applications. Environmental and export regulations must be observed. Contact information for Renesas Electronics sales offices worldwide is provided.
Application Notes & White Papers (1)
- Product AdvisoryPA22010 - Datasheet specification change for listed Renesas ISL33001*, ISL33002*, ISL33003* ProductsPDF 164 KB Feb 25, 2022
- Product Change NoticePDF 202 KB Jul 07, 2021
- Product Change NoticePDF 326 KB May 21, 2021
Product Notices (PCN, EOL, etc) (9)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
I2C Bus Buffer with Rise Time Accelerators and Hot Swap Capability Evaluation Board
The ISL33003MSOPEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL33003 two-channel bus buffer with rise time accelerators and hot-swap capability.
Discrete NMOS transistors are used to produce the pull-down functions of a wired-AND bus. Each SDA/SCL pin... Read More