Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
I2C Bus Buffer with Rise Time Accelerators and Hot Swap Capability

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LBI
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL33003IRTZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Accelerator Current (mA)10
Accelerator Trigger (V)0.3
Hot SwapYes
Length (mm)3
MOQ2000
Pkg. TypeTDFN
Qualification LevelStandard
Supply Current Icc (µA)2.2
Thickness (mm)0.75
VOS (mV)45
Vcc (V)2.3 to 5.5
Width (mm)3

Description

The ISL33003 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33003 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane, and the ISL33003 adds level translation for mixed supply voltage applications. The ISL33003 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.