Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Function
Output Type
Output Freq Range (MHz)
Supply Voltage (V)
Phase Jitter Max RMS (ps)
Freq. Stability Total (± PPM)
Temp. Range (°C)
Product Category
55fs Small Package Quartz-based PLL Oscillator
Active
2040 Apr
—
Samples Available
XO
HCSL, LVCMOS, LVDS
50 - 1250
1.8, 3.3
0.055
30, 50
-40 to 85°C
Crystal Oscillators
150fs Small Plastic Package Quartz-based PLL Oscillator with Integrated TCXO
Active
2040 Apr
1ku | $5.23
Samples Available
TCXO
HCSL, LVDS, LVPECL
15 - 2100
1.8, 3.3
0.15
3
-40 to 85°C
Crystal Oscillators
150fs Small Plastic Package Quartz-based PLL Oscillator
Active
2040 Apr
1ku | $3.71
Samples Available
VCXO, XO
CML, HCSL, LVDS, LVPECL
15 - 2100
1.8, 3.3, 2.5
0.15
25, 50
-40 to +85°C, -40 to 105°C, -40 to 85°C
Crystal Oscillators
1000fs Quartz-based PLL Oscillator
Active
—
1ku | $0.90
Samples Available
VCXO, XO
HCMOS, LVDS, LVPECL
0.75 - 1350
2.5, 3.3
1
20, 25, 50, 100
-20 to +70, -40 to +105, -40 to +85, -40 to 85°C
Crystal Oscillators
150fs Ceramic Package Quartz-based PLL Oscillator
Active
2040 Apr
1ku | $5.49
Samples Available
XO
CML, HCSL, LVDS, LVPECL
15 - 2100
3.3, 1.8, 2.5
0.15
25, 50
-40 to +105°C, -40 to 85°C
Crystal Oscillators
400fs Quartz-based PLL Oscillator
Active
—
—
Not Available
XO
HCMOS, HCSL, LVDS, LVPECL
0.75 - 1350
3.3, 2.5, 1.8
0.4
20, 25, 50, 100
-20 to +70, -40 to +105, -40 to +85
Crystal Oscillators
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Family Name
Enabled
Family Name
Function
Enabled
Function
Output Type
Enabled
Output Type
Output Freq Range (MHz)
Enabled
Output Freq Range (MHz)
Supply Voltage (V)
Enabled
Supply Voltage (V)
Phase Jitter Max RMS (ps)
Enabled
Phase Jitter Max RMS (ps)
Prog. Interface
Enabled
Prog. Interface
Feedback Input
Enabled
Feedback Input
Freq. Stability Total (± PPM)
Enabled
Freq. Stability Total (± PPM)
Freq. Accuracy Init. (± PPM)
Enabled
Freq. Accuracy Init. (± PPM)
Freq. Accuracy Temp. (± PPM)
Enabled
Freq. Accuracy Temp. (± PPM)
Temp. Range (°C)
Enabled
Temp. Range (°C)
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
105°C Max. Case Temp.
Enabled
105°C Max. Case Temp.
Product Category
Enabled
Product Category
to of
Page of
Compare Selected
Compare up to 5 products