Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Frequency range: 15MHz to 2100MHz
  • Output types: CML, HCSL, LVDS, LVPECL
  • Phase jitter (12kHz to 20MHz): 135fs typical (150fs max)
  • Supply voltage: 1.8V, 2.5V, or 3.3V
  • Package options:
    • 3.2mm x 2.5mm x 0.85mm
  • Operating temperature and stability:
    • -40 °C to +85 °C, ±3ppm
  • Frequency stability for life:
    • -40 °C to +85 °C, ±13ppm

Description

The XT is a quartz-based PLL oscillator with integrated TCXO with a key focus on stability. The XT family has frequency stability as tight as ±3ppm for -40 °C to +85 °C and life stability of ±13ppm. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources such as transceiver modules or data centers.

Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XT series an excellent choice over conventional technologies. The XT family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionTCXO
Output TypeHCSL, LVDS, LVPECL
Output Freq Range (MHz)15 - 2100
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.15
Freq. Stability Total (± PPM)3
Temp. Range (°C)-40 to 85°C
Product CategoryCrystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA2.5 x 3.2 x 0.8581.25

Application Block Diagrams

400ZR optical module block diagram features an MCU, PMIC, synchronous buck, and linear differential driver allowing for a compact and high-performance module.
400ZR Optical Module
Optimize 400Gb Ethernet transport over DCI links with a compact 400ZR module for high performance and low power.
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: