Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Conforms to AEC-Q200
  • Frequency range: 0.750MHz to 1350MHz
  • Output types: LVDS, LVPECL, LVCMOS
  • Phase jitter (12kHz to 20MHz): 750fs to 890fs typical (1000fs max)
  • Supply voltage: 2.5V or 3.3V
  • Package options:
    • 3.2 x 2.5 x 1.0 mm
    • 5.0 x 3.2 x 1.2 mm
  • Frequency stability: ± 25ppm, ± 50ppm, or ± 100 ppm
    • Operating temperatures: -40°C to +85°C
  • Frequency stability: ± 50ppm, or ± 100 ppm
    • Operating temperatures:  -40°C to +105°C

Description

The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeHCMOS, HCMOS, LVDS, LVPECL
Output Freq Range (MHz)0.75 - 1350
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)1
Freq. Stability Total (± PPM)25, 50, 100
Temp. Range (°C)-40 to 85°C, -40 to 105°C, -40° to +105°C
Product CategoryAutomotive Timing, Crystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—5.0 x 3.2 x 1.26—
CLCC3.2 x 2.5 x 0.962.1
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: