Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Frequency range: 15MHz to 2100MHz
  • Output types: CML, LVDS, LVPECL, HCSL
  • Phase jitter (12kHz to 20MHz): 120fs typical
  • Supply voltage: 1.8V, 2.5V, or 3.3V
  • Package options:
    • 3.2mm × 2.5mm × 1.0mm
    • 5.0mm × 3.2mm × 1.2mm
    • 7.0mm × 5.0mm × 1.8mm
  • Frequency stability: ± 25ppm
    • Operating temperatures: -40 °C to +85 °C
  • Frequency stability: ± 50ppm
    • Operating temperatures: -40 °C to +105 °C

Description

The XP is a quartz-based PLL clock oscillator family with <150fs phase jitter. It is ideal for enterprise-level equipment that demand very low noise, stable, and accurate timing/clock sources. The XP quartz-based PLL oscillator's key focus is on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The devices are available in a wide frequency range from 15MHz to 2100MHz.

Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XP family an excellent choice over conventional technologies. The XP family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C. This XP family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeCML, LVDS, LVPECL, HCSL, LVDS, HCSL, LVPECL, LVDS, CML, HCSL
Output Freq Range (MHz)15 - 2100
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.15
Freq. Stability Total (± PPM)25, 50
Temp. Range (°C)-40 to +105°C, -40 to 85°C
Product CategoryCrystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
5.0 × 3.2 × 1.2
3.2 × 2.5 × 1.0
CLCC7.0 x 5.0 x 1.782.54
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Output TypeOutput Freq (MHz)Pkg. Dimensions (mm)Freq. Stability Total (± PPM)Pitch (mm)Reel Size (in)Supply Voltage (V)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
XPC736156.250000IActiveAvailable2040 AprIn StockCLCC1ku | $5.498#Reel1CML, LVDS, LVPECL, HCSL156.25MHz7.0 x 5.0 x 1.725± PPM2.54mm7in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPP736156.250000IActiveAvailable2040 AprIn StockCLCC1ku | $5.498#Reel1LVPECL, LVDS, CML, HCSL156.25MHz7.0 x 5.0 x 1.725± PPM2.54mm7in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPP736312.500000IActiveAvailable2040 AprIn StockCLCC1ku | $5.498#Reel1LVPECL, LVDS, CML, HCSL312.5MHz7.0 x 5.0 x 1.725± PPM2.54mm7in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPP736625.000000IActiveAvailable2040 AprOut of StockCLCC1ku | $5.498#Reel1LVPECL, LVDS, CML, HCSL625MHz7.0 x 5.0 x 1.725± PPM2.54mm7in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPxxxxxxx.xxxxxxx1PreviewN/A2040 AprOut of StockPackageLVDS, HCSL5.0 × 3.2 × 1.250± PPM1.8 - 1.8, 2.5 - 2.5-40 to +105°C
XPxxxxxxx.xxxxxxx2PreviewN/A2040 AprOut of StockPackageLVDS, HCSL3.2 × 2.5 × 1.050± PPM1.8 - 1.8, 2.5 - 2.5-40 to +105°C
XPL536800.000000ILast Time BuyN/A2040 AprOut of StockCLCC1ku | $5.498#Reel1LVDS800MHz5.0 x 3.2 x 1.125± PPM1.27mm13in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPP536156.250000ILast Time BuyN/A2040 AprOut of StockCLCC1ku | $5.498#Reel1LVPECL156.25MHz5.0 x 3.2 x 1.125± PPM1.27mm13in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPP536312.500000ILast Time BuyN/A2040 AprOut of StockCLCC1ku | $5.498#Reel1LVPECL312.5MHz5.0 x 3.2 x 1.125± PPM1.27mm13in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XPP536625.000000ILast Time BuyN/A2040 AprOut of StockCLCC1ku | $5.498#Reel1LVPECL625MHz5.0 x 3.2 x 1.125± PPM1.27mm13in3.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN

Renesas Boards & Kits