Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Function
Outputs (#)
Output Type
Output Freq Range (MHz)
AutoClock Automotive Programmable Clock Generators
Active
2040 Apr
1ku | $3.70
Samples Available
Generator
40, 48
LP-HCSL, LVCMOS, LVDS
0.001 - 650, 0.001 - 200
VersaClock 6E Programmable Clock Generator for Automotive
Active
2040 Apr
—
Samples Available
Clock Generator
5
HCSL, LVCMOS, LVDS, LVPECL
1 - 350
8-output 1.8 V PCIe Gen1–4 Clock Generator with Zo=100 ohms
Active
2040 Apr
1ku | $1.52
Samples Available
Generator
9
LP-HCSL, LVCMOS
25, 100
1.8V to 3.3V 1:10 LVCMOS High-Performance Clock Buffer
Active
2040 Apr
1ku | $2.00
Samples Available
Buffer
10
LVCMOS
0 - 200
VersaClock 3S Programmable Clock Generator
Active
2040 Apr
1ku | $1.09
Samples Available
Generator
7
LP-HCSL, LVCMOS, LVDS, LVPECL
0.032768 - 500
VersaClock 3S Programmable Clock Generator
Active
2040 Apr
1ku | $0.98
Samples Available
Generator
5
LP-HCSL, LVCMOS, LVDS, LVPECL
0.032768 - 500
1.8V to 3.3V 1:4 LVCMOS High-Performance Clock Buffer
Active
2040 Apr
1ku | $0.86
Samples Available
Buffer
4
LVCMOS
0 - 200
Programmable PhiClock™ Generator
Active
2040 Apr
1ku | $2.59
Samples Available
Generator
4, 6
LP-HCSL, LVCMOS, LVDS
1 - 325, 100
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Function
Enabled
Function
Outputs (#)
Enabled
Outputs (#)
Output Type
Enabled
Output Type
Output Freq Range (MHz)
Enabled
Output Freq Range (MHz)
Input Freq (MHz)
Enabled
Input Freq (MHz)
Inputs (#)
Enabled
Inputs (#)
Input Type
Enabled
Input Type
Core Voltage (V)
Enabled
Core Voltage (V)
Output Voltage (V)
Enabled
Output Voltage (V)
Output Banks (#)
Enabled
Output Banks (#)
Phase Jitter Max RMS (ps)
Enabled
Phase Jitter Max RMS (ps)
C-C Jitter Typ P-P (ps)
Enabled
C-C Jitter Typ P-P (ps)
C-C Jitter Max P-P (ps)
Enabled
C-C Jitter Max P-P (ps)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products