Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Continuous read, wrap and burst modes for XiP
  • Includes a controllable R/W SRAM buffer for maximum flexibility
  • Read-Modify-Write and Active Interrupt features reduce MCU overhead
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging
  • Eliminate MCU poling and reduce overhead with auto-alert Active Interrupt

Description

The AT25XE161D is a member of our System Enhancing class of code and data storage solutions designed for all system memory tasks ranging from boot/code shadowing to data logging of frequently changing data. It is universally compatible and includes extra features that save system energy and overhead.

Parameters

AttributesValue
Memory ClassFusionHD
Memory Density16
Operating Voltage Range (V)1.65 - 3.6
Speed133 MHz
InterfaceSingle, Dual, Quad SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.007
Read Current (mA)5.5
Key Benefit70% energy savings

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
5.18 x 7.701.27
DFN2 x 30.5
DWF
SOIC-N3.81 x 4.801.27
SOIC-W5.18 x 7.701.27
WLCSP

Application Block Diagrams

Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25XE161D-DWFActive2030 JanOut of StockDWF<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25XE161D-MAHN-TActive2030 JanIn StockDFN1ku | $0.54<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANCHINA
AT25XE161D-SHN-BActive2030 JanOut of StockSOIC-W1ku | $0.49<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1TAIWANCHINA
AT25XE161D-SHN-TActive2030 JanIn StockPackage1ku | $0.49<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANCHINA
AT25XE161D-SSHN-BActive2030 JanIn StockSOIC-N1ku | $0.43<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINESCHINA
AT25XE161D-SSHN-TActive2030 JanIn StockSOIC-N1ku | $0.43<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESCHINA
AT25XE161D-UUN-TActive2030 JanIn StockWLCSP1ku | $0.53<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESCHINA

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. Reset register values of Serial NOR flash AT25XE161D to default

    Hi, I've been developing a product using the serial NOR flash AT25XE161D. During initial stages of development I might have accidentally written garbage values to the status registers. How can I revert it in the most efficient manner. Is there any specific command to do the same (like the ...

    Mar 15, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?