Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Eight 0.7V HCSL differential output pairs
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak-to-peak
  • Supports Zero Delay Buffer mode and Fanout mode
  • Bandwidth programming available
  • 3 selectable SMBus Addresses
  • 50MHz to 110MHz operation in PLL mode
  • 5MHz to 166MHz operation in Bypass mode

Description

The 9DB833 zero delay buffer (ZDB) supports PCIe Gen3 requirements while being backward compatible with PCIe Gen2 and Gen1. The 9DB833 is driven by a differential SRC output pair from a 932S421 or 932SQ420 or equivalent main clock generator.

Parameters

AttributesValue
Diff. Outputs8
Diff. Output SignalingHCSL
Output Freq Range (MHz)5 - 166.66
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)528
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors32
Package Area (mm²)76.3
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)50 - 100
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP12.5 x 6.1 x 1.0480.5

Applied Filters: