Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2.7V to 5.5V operating input range
  • 5A output current
  • Output adjustable from 0.6V
  • 100% duty cycle in dropout
  • 20mΩ and 16mΩ internal power MOSFET switches
  • High switching frequency (1.8MHz)
  • EN for Power Sequencing
  • Operation modes options: RAA808015A (DEM) and RAA808015B (Force PWM)
  • Fixed Soft Start time
  • Cycle-by-cycle overcurrent protection (3 times)
  • OCP and SCP with Hiccup mode
  • Input undervoltage lockout (UVLO)
  • Over-temperature protection
  • Small QFN 2x2.5 package

Description

The RAA808015 is a compact single-channel DCDC Synchronous Buck regulator. To cover 2.7~5.5V input rail and 5A loading applications, the regulator requires a high switching frequency to minimize inductor size, improve transient response performance, and improve light-load efficiency. The regulator is designed with COT IP to improve transient response performance and PFM to improve light load efficiency. It comes in two derivatives, RAA808015A (DEM) and RAA808015B (Force PWM) Simplify the BOM number without compensation. The RAA808015A/B are available in a 10-pin 2*2.5 QFN package.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)5
Switching Frequency Range (Typical) (kHz)1800 - 1800
Control TypeCOT
Peak Efficiency (%)95
IQ [Rail 1] (µA)55
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +105°C, -40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 2.5 x 0.75100.6

Application Block Diagrams

Intraoral camera block diagram features an MCU with ultra‑low power Wi-Fi and Bluetooth Low Energy connectivity modules.
Intraoral Camera
Portable Wi‑Fi intraoral camera for real‑time imaging, documentation, and patient guidance.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.

Additional Applications

  • High power density distributed power system
  • POL for core of DSP/ASIC/MCU
  • Clouding and networking
  • Telecom
  • Industrial
  • Medical equipment

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA808015AGNP#HA0ActiveAvailable2033 DecIn StockTQFN1ku | $0.5510#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CTAIWANKOREA
RAA808015BGNP#HA0ActiveAvailable2033 DecIn StockTQFN1ku | $0.5510#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANKOREA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits