Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

RCTIMING-DEMO is a Renesas products combination kit. The kit includes a Renesas RL78 MCU, DA14531MOD, Linear Regulators (LDO), RTC (1338-31DVG) and programmable clock generator VersaClock 7 (VC7) to implement a reference kit to support programming clock generator through laptop or smartphone and supports two-clock output. The kit can be operated as a two-channel clock generator through SMA connector. It can also be operated as a timing device to show date and time. Users can update the setting via a Graphical User Interface (GUI) on a laptop or an app on a smartphone. The frequency on two channels, date and time, are shown on the LCD screen.

Features

  • Two-channel any rate frequency clock output
  • LVCMOS and HCSL clock format option on two-channel clock output
  • Timer shows date and time on LCD screen
  • USB and Bluetooth® LE interface
  • GUI for laptop and app on smartphone for setting update

Products in the Design

1338
Real-Time Clock With Battery Backed Non-Volatile RAM
DA14531MOD
SmartBond TINY Bluetooth Low Energy Module
RL78/G12
Compact, Low Power Microcontrollers for General Purpose Applications Ideal for Sub-MCUs
RCTIMING-DEMO Front

RCTIMING-DEMO

Active
Pb (Lead) Free:No
ECCN (US):EAR99
HTS (US):8542.39.0090