Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1.8V/2.5V/3.3V flexible power rails
  • Typical 150fs RMS 12kHz to 20MHz phase jitter​
  • 5/8/12 outputs with integrated crystal options
  • 1kHz to 650MHz LVDS/LP-HCSL outputs
  • 1kHz to 200MHz LVCMOS outputs
  • Programmable hardware configuration select-pins
  • PCIe Gen 5/6/7 ready
  • Space saving packages 4mm × 4mm, 5mm × 5mm, 6mm × 6mm
  • JESD204B/C support on differential or single-ended outputs with DC-coupling or AC-coupling
  • Digital holdover and hitless switching
  • Integrated crystal option for space saving and BOM optimization
  • ITU-T G.8262 and G.82621 compliant for easy synchronized Ethernet application

Description

The RC31xxxB (RC31008B and RC31012B) are small form factor, fully integrated, low-power, high-performance jitter attenuators with network synchronization capabilities. The family supports JEDEC JESD204B/C for converter synchronization and SyncE for network-based synchronization. The RC31xxxB are ideal for driving converter circuits in wireless and wireline infrastructure, data center equipment, and instrumentation applications. The devices are members of Renesas' high-performance VersaClock® 7 family

Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Inputs (#)2
Input TypeLVDS, LP-HCSL, LVCMOS
Product CategoryVersaClock, IEEE 1588, Jitter Attenuators, Network Synchronization, PCI Express Clocks, Programmable Clocks
Diff. Outputs5, 8, 12
Output TypeLVDS, LP-HCSL, LVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Input Freq (MHz)1 - 650
Phase Jitter Typ RMS (ps)0.15
Output Freq Range (MHz)0.001 - 650
Fractional Output Dividers (#)3
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Banks (#)6
Advanced FeaturesJESD204B/C, Spread Spectrum, Hitless Switching

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LGA4.0 x 4.0 x 1.032
LGA5.0 x 5.0 x 1.740
LGA6.0 x 6.0 x 0.948
VFQFPN5.0 x 5.0 x 0.940
VFQFPN6.0 x 6.0 x 0.948

Applications

  • Switches/Routers
  • Synchronous Ethernet (SyncE) equipment
  • Telecom Time Slave Clock (T-TSC) equipment
  • Jitter attenuation for 10/25/40/100/200/400 Gbps Ethernet PHYs or switches
  • Small cell for 4.5G and 5G
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: