Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Overview

Description

Renesas' Metal Touch Overlay reference design applies capacitive touch technology using a Capacitive Touch Sensor Unit (CTSU) and a corresponding metal material overlay panel.

It is possible to assign multiple functions to a single button by determining the pressure applied from the amount of panel deflection as an added value.

Features

  • Measure the change in capacitance caused by the deflection when pressing the button with a finger.
  • Simultaneous detection of multiple button touches.
  • Detection of three levels of touch intensity.
  • User can adjust sensitivity and monitor changes in measured capacitance as a graph in real time by connecting with "QE for Capacitive Touch".
  • Display the touched button number and provide feedback via a buzzer.

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Part NumberStatusStockSampleable
METAL-TOUCH-REFActiveOut of StockN/A

Videos & Training

Support