Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

This IEEE 1588 Solution demonstrates clock synchronization up to less than 50ns between Master and Slave to reconstruct accurate synchronization signals for 5G networks.

IEEE 1588 is a precise time protocol (PTP) system used to synchronize clocks in computer networks. In local area networks, it can control the clock accuracy in the sub-microsecond range, making it suitable for measurement and control systems. With 5G coming, there are a large number of base stations and IoT devices that will require large-scale network synchronization. Renesas' 8A34002 synchronous timing device is designed for IEEE 1588 applications, and our clock recovery algorithms and precision timing devices reconstruct accurate synchronization signals for 5G networks.

Features

  • High-performance MPU and precision timing clock IC
  • Advanced clock recovery algorithms reconstruct accurate synchronization signals for the network
  • Optimized power system
  • Support telecom profiles (8275.1, 8265.1, etc.)

Applications

Documentation

Design & Development

Sample Code

Lab on the Cloud

Support