Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSC31014KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSC31014 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSC31014 IC socketed on the ZSC31014 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. As an alternative, there is also a sensor replacement circuit that can be selected via jumpers on the Evaluation Board. The kit also includes a small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSC31014 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSSC31014 samples
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 945 KB
Application Note PDF 224 KB
Manual - Development Tools
Log in to Download PDF 587 KB
Application Note
Log in to Download PDF 356 KB
Other
Log in to Download XLS 164 KB
Other
Log in to Download XLS 49 KB
Other
Log in to Download XLS 139 KB
7 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.23 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSC31014BOARDV2P1SActiveIn Stock1u | $90.75Available
ZSC31014EIG1-TActiveIn Stock1u | $3.33N/A
ZSC31014KITV2P1ActiveIn Stock1u | $171.1Available