Features
- Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
- Eight programmable analog and digital gain settings; accommodates bridge spans <1mV/V and high offset
- Internal or optional external temperature compensation for sensor correction and compensated temperature output
- Diagnostic features, including EEPROM signature verification, bridge connection checks, and bridge short detection
- 32-bit customer ID field for module traceability
- Digital single-pass calibration via I²C
- Fast power-up to data output response time: 3ms
- Current consumption depends on the programmed sample rate: as low as 200µA
Description
The ZSC31014 is a feature-rich RBiciLite™ CMOS integrated circuit that provides high-accuracy amplification and analog-to-digital conversion of differential input signals. Designed for cost-sensitive applications, it performs offset, span, and first- and second-order temperature compensation of the measured signal. Developed for resistive bridge sensor correction, the ZSC31014 can also provide a compensated temperature output using an internal or external temperature sensor.
Digital compensation of signal offset, sensitivity, temperature drift, and non-linearity is performed by an internal digital signal processor running a correction algorithm. Calibration coefficients are stored in a highly reliable nonvolatile EEPROM. Measured and compensated bridge values are available through configurable I²C or SPI digital outputs.
Programming the ZSC31014 is simplified through the I²C interface and the PC-controlled calibration software included with the ZSC31014KIT evaluation kit. Digital mating of the sensor and signal conditioner is fast and precise, eliminating the overhead typically associated with trimming external components and performing multipass calibration routines. Integrated diagnostic functions and a low-power standby mode make the ZSC31014 well-suited for a wide range of battery-operated applications, particularly systems that use a microcontroller for sensor networking.
Parameters
| Attributes | Value |
|---|---|
| Function | Resistive SSC |
| Automotive Qual. | No |
| Supply Voltage (V) | 2.7 - 5.5 |
| Input Type | Single-bridge |
| Interface | I2C, SPI |
| Adj. Analog Gain | 1.5 - 1.5, 3 - 3, 6 - 6, 12 - 12, 24 - 24, 48 - 48, 96 - 96, 192 - 192 |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 2 |
| Temp. Range (°C) | -40 to +85°C, -40 to +125°C, -40 to 85°C, -40 to 125°C |
Applied Filters: