Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/F1x 64-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 64-pin package.It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU
    • MCU is not included and needs to be ordered separately
  • 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
  • External clock circuit with an exchangeable 8MHz or 16MHz crystal resonator
  • 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
    • Offering LPD (1pin/4pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a 2.54mm pitch connector (single row)
  • Reset circuit/switch

Applications

Type Title Date
Manual - Development Tools PDF 857 KB
Application Note
Log in to Download PDF 334 KB
AI-generated Summary: The document provides an overview of reference materials, software tools, device file packages, and hardware tools for RH850/F1Kx development. It details supported development environments like Green Hills Multi, Renesas e2 studio, and IAR Embedded Workbench, along with third-party tools. Device file packages include header, linker, debugger, and startup files. Hardware tools cover flash programmers PG-FP6, PG-FP5, RFP, and E1/E2 emulators, including their software, documentation, and connection details. Evaluation boards and their manuals are also referenced.
Application Note PDF 302 KB
AI-generated Summary: The document outlines reference materials and software tools for RH850/F1x development, including Renesas-supported IDEs like e2 studio and IAR Embedded Workbench. It details device file packages for GHS MULTI and IAR tools, hardware tools such as Flash Programmers PG-FP6 and PG-FP5, and emulators E1 and E2. It also covers evaluation boards, including the RH850/X1x Main Board and PiggyBack board, with links to manuals and software downloads.
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-F1X-064PIN-PB-T1-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150

Support Communities

  1. Request CAN driver sample code for RH850 (R7F701692)

    ... driver by using other tool? I would like to use with the following start kit for development. 1)RH850/F1x64pin PiggyBack board  Part no : Y-RH850-F1X-064PIN-PB-T1-V1  2)RH850/X1xNetwork MainBoard Part no : Y-RH850-X1X-MB-T2-V1 (without LCD)   CanI have CAN ...

    Jan 15, 2019
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.